Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
DeviceNet EDS EDS files for CMMP-AS M3 with CAMC-DN

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
2.18
30/03/2016
DeviceNet EDS EDS files for CMMS-ST-... with CAMC-DN (DeviceNet)

All versions - 1p95 ... 2p7

Supported systems:

  • Motor controller CMMS-ST-C8-7-G2 (572211)
07/08/2013
DeviceNet EDS

Electronic Data Sheets (EDS files) and icons for Festo valve terminals (MPA, VTSA) connected with the CPX-Terminal. Includes Modular EDS (for RSNetworx) and standards EDS file for other configuration systems.

Supported systems:

  • Bus node CPX-FB11 (526172)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
R21-R25
29/03/2018
DeviceNet EDS EDS file for CPX valve terminals with DeviceNet connection

Electronic Data Sheets (EDS files) and icons for Festo valve terminals (MPA, VTSA) connected with the CPX-Terminal. Includes Modular EDS (for RSNetworx) and standards EDS file for other configuration systems.

Version changes:
This package contains:

  • Standard EDS files
  • Modular EDS files
  • Standard EDS files for use as Remote-Controller with CPX-FEC/CEC

Compatible with CPX-FB11 from revision R06 (SW 29.04.02) to revision R17 (SW 14.3.06)

Supported systems:

  • Bus node CPX-FB11 (526172)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
R20
DeviceNet EDS EDS file for CPX valve terminals with DeviceNet connection

Electronic Data Sheets (EDS files) and icons for Festo valve terminals (MPA, VTSA) connected with the CPX-Terminal. Includes Modular EDS (for RSNetworx) and standards EDS file for other configuration systems.

Version changes:
This package contains:

  • Standard EDS files
  • Modular EDS files
  • Standard EDS files for use as Remote-Controller with CPX-FEC/CEC

Compatible with CPX-FB11 from revision R06 (SW 29.04.02) to revision R17 (SW 14.3.06)

Supported systems:

  • Bus node CPX-FB11 (526172)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
R06-17
29/04/2002
DeviceNet EDS

Device description for Festo motor controllers

Supported systems:

  • CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
2.10
13/10/2014
DeviceNet EDS CTEU-DN

EDS file for the CTEU-DN DeviceNet bus module. Usable for valve terminals with the Festo I-Port interface as: e.g. VTUB-12

Supported systems:

  • Bus node CTEU-DN (570039)
  • Valve terminal VTUB-12 (553983)
1.9
25/09/2014
DeviceNet EDS CMMD-AS-C8-3A

EDS files for CMMD-AS-... with CAMC-DN (DeviceNet) 
All versions - 2p3 ... 2p6 - see Readme.txt

Supported systems:

  • Motor controller CMMD-AS-C8-3A (561406)
07/08/2013
DeviceNet EDS CMMS-AS-C4-3A-G2

EDS files for CMMS-AS-... with CAMC-DN (DeviceNet) 
All versions - 1p93 ... 2p9 - see Readme.txt

Supported systems:

  • Motor controller CMMS-AS-C4-3A (552741)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
07/08/2013
DeviceNet EDS CPA-SC
Supported systems:
  • Command unit CPASC1-AE32-DN (538652)
  • Valve terminal CPA-SC-FB-VI (538509)
1.0
DeviceNet EDS CDVI
Supported systems:
  • Valve terminal CDVI5.0 (197648)
01/05/2011
DeviceNet EDS CP-FB11-E, Typ02, Typ03, SF60, SPC200, VIDN-03
This package contains EDS-files for the following products:
  • CP-FB11-E
  • Typ02 VIFB-02
  • Typ03 VIFB-03
  • IFB11-02
  • ISF60-03-DN
  • VIDN-03


Supported systems:
  • Bus node CP-FB11-E (18227)
  • Bus node IFB11-02 (123537)
  • Control block ISF60-03-DN (183301)
  • Controller-SET ISF60-03-DN (175248)
  • Electrical interface VIDN-03-8A (192253)
  • Electrical interface-SET VIDN-03-8A (192676)
  • Valve terminal VIFB-03-B (18980)
DeviceNet EDS VIFB-03
Supported systems:
  • Bus node IFB11-02 (123537)
  • Bus node IFB11-03 (18728)
  • Bus node-SET IFB11-03 (123600)
  • Valve terminal VIFB-03-B (18980)
2.1
09/11/2010
DeviceNet EDS CPV

Electronic Data Sheet's (EDS-files) and icons for Festo valve terminals CPV10, CPV14 und CPV18 for the variants DN, DN2, DN3

Supported systems:

  • Electrical interface CPV10-GE-DN2-8 (525630)
  • Electrical interface CPV10-GE-DN3-8 (546198)
  • Electrical interface CPV14-GE-DN2-8 (525878)
  • Electrical interface CPV14-GE-DN3-8 (546200)
  • Electrical interface CPV18-GE-DN2-8 (525880)
  • Electrical interface CPV18-GE-DN3-8 (546202)
  • Valve terminal CPA-SC-FB-VI (538509)
  • Valve terminal CPV10-VI (18200)
  • Valve terminal CPV14-VI (18210)
  • Valve terminal CPV18-VI (18220)
  • Valve terminal CPV-SC-FB-VI (538510)
01/11/2010
DeviceNet EDS CPV-SC
Supported systems:
  • Command unit CPVSC1-AE16-DN (538654)
  • Valve terminal CPV-SC-FB-VI (538510)
2.2
09/11/2010
DeviceNet EDS SFC-LACI-..-DN
Supported systems:
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
1.0
01/08/2009
DeviceNet EDS SFC-LAC-..-DN
Supported systems:
  • Motor controller SFC-LAC-VD-10-E-H0-DN (552346)
  • Motor controller SFC-LAC-VD-10-E-H2-DN (552347)
1.0
01/08/2009
DeviceNet EDS SFC-DC-..-DN
Version changes:
EDS files for DeviceNet

Supported systems:
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
1.0
01/10/2008
DeviceNet EDS MTR-DCI-..-DN

Supported systems:

  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
DeviceNet EDS

EDS files for MTR-xCI-..DN-SA

Supported systems:

  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
WinPISA Update V

WinPISA is the software for configuring, commissioning, programming and performing diagnostics on the SPC200 positioning controller.
For manual see "file and language versions".

4.51
01/10/2009
Subscribe to RSS