Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Partner for automation with DeviceNet and EtherNet/IP
Partner for automation with DeviceNet and EtherNet/IP Fieldbus protocol for valve terminals

DeviceNet and EtherNet/IP

CPX terminal<br/>Ethernet/IP node CPX-FB32
CPX terminal
Ethernet/IP node CPX-FB32
Modular control system CPX-E
Modular control system CPX-E Powerful!

Designed as an EtherCAT® master controller and motion controller
with protection to IP20, the powerful automation system CPX-E for
factory and process automation with NE21-specific certifications is
becoming the central control system for handling technology. Several
bus modules are available for the configuration as a compact and
low-cost remote I/O.

Integrated control cabinet solutions with CPX-E and VTUG
Integrated control cabinet solutions with CPX-E and VTUG Smart combination!

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

 

FHPP gateway for electric drives CPX-CM-HPP
FHPP gateway for electric drives CPX-CM-HPP
Integrated electric drive EMCA
Integrated electric drive EMCA

The EMCA is the perfect complete solution for positioning drives or
for format changes. The integrated drive comprises a maintenanceand
wear-free EC motor as well as power electronics and open- and
closed-loop control electronics. It can be installed directly in the
system thanks to the optional high protection to IP65 for the housing
and connection technology.

D-FB1601 Optimum food production
D-FB1601 Optimum food production
Remote I/O
Remote I/O CPX-P for NAMUR signals

A valve terminal and remote I/O for the process industry for control cabinets in zone 2: it is integrated, compact, all from a single source and comes in protection class IP65. Together with MPA valves it forms a NAMUR-compatible process interface with an extremely modular and flexible design.

Servo press kit YJKP for electric press-fitting applications
Servo press kit YJKP for electric press-fitting applications D-EL1404

The right press for every application: the modular servo press kit YJKP gives you just the software functions you need for your application. Apart from the modular operating software, the kit includes the electric spindle drive, the motor, the motor controller, the force sensor and the control system. Everything perfectly coordinated and from a single source –

for electrical press-fi tting applications of up to 17 KN.

Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
CoDeSys embedded controller for CPX
CoDeSys embedded controller for CPX CPX-CEC
Vision sensors SBSI
Vision sensors SBSI Straightforward checking!

The uncomplicated way to start with industrial vision systems: the vision sensor SBSI allows you to implement simple camera applications quickly and inexpensively – even without expert knowledge. Whether you want to read codes or carry out simple quality inspections, the SBSI can be commissioned in just 3 steps. Optics, lighting, evaluation and communication are fully integrated.

Energy efficiency module MSE6-E2M
Energy efficiency module MSE6-E2M World’s first!

Saving energy is easier than ever before thanks to the MSE6-E2M. It

helps end users to achieve their energy effi ciency and sustainability

targets and improves the effi ciency of machinery for OEMs.

Handling fragile solar cells
Handling fragile solar cells Brief application example

Sample application:

Fast, precise and fully automated handling of fragile solar cells

Wide range of valve terminals for every application
Wide range of valve terminals for every application
Multi-axis interface CPX-CMXX for electric drive units
Multi-axis interface CPX-CMXX for electric drive units
MPA-F valve terminals
MPA-F valve terminals Flow-rate optimised manifold blocks
All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Pick and Place – Amax Automation AG
Pick and Place – Amax Automation AG Brief application example

 Multifunctional palletiserfor watch production

Pick and Place – P+K Maschinen- und Anlagenbau GmbH
Pick and Place – P+K Maschinen- und Anlagenbau GmbH Brief application example

Quality inspection of bipolar plates for fuel cells

Electronics, assembly and testing: Solutions and products
Electronics, assembly and testing: Solutions and products

Handling, assembling and testing small parts are at the heart of the electronics industry. Festo has a wide variety of solutions and products for these applications, whether pneumatic, electric or a combination of both. And all that at a fair price.

Vision sensors SBSI and compact vision systems SBO…-Q
Vision sensors SBSI and compact vision systems SBO…-Q Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0
A Practical Energy Efficiency Solution for Life Science Utilizing Industry 4.0

“Internet of Things” (IoT) and “Industry 4.0” (I4.0) are buzzwords in the process manufacturing and automation world, with far-reaching benefits understood by most at a high level. But, what relevant and practical data and understanding can I4.0 bring your company in everyday operations, such as monitoring compressed air consumption, process optimization, enabling energy efficiencies, and providing preventative diagnostics?

Innovative learning solutions for Industry 4.0
Innovative learning solutions for Industry 4.0 Maximum flexibility with an integrated learning system
Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Control cabinets
Servo press kit YJKP for electric press-fitting applications
Servo press kit YJKP for electric press-fitting applications Low-cost press-fitting

The modular servo press kit YJKP gives you just the software functions you need for your application. It provides you with an excellent price/performance ratio for your extremely precise press-fitting system with its high level of repetition accuracy. Simple, cost-effective and quick to install.

Commissioning software Festo Automation Suite
Commissioning software Festo Automation Suite Ready for operation faster!

The PC-based Festo Automation Suite software combines the parameterisation, programming and maintenance of Festo components in one program. It enables the entire drive package, from the mechanical system to the controller, to be commissioned. Perfect for making industrial automation simple, efficient and seamless.

Component List for Ford Cologne
Component List for Ford Cologne B479 (Fiesta)
Drive solutions for controlling dampers
Drive solutions for controlling dampers

Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.

Servo drive CMMT-AS and servo motor EMMT-AS
Servo drive CMMT-AS and servo motor EMMT-AS Perfectly integrated!

The benefits of the new servo drives CMMT-AS and servo motors EMMT-AS are numerous: maximum connectivity of the hardware and software, great efficiency, clever engineering and easy operation. Dynamic motion and precise positioning, whether for point to point or interpolation, are additional plus points. Last but not least, the complete system is extremely quick and easy to commission.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.