Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Ethernet/IP EDS EDS-File for CPX-FB36 EtherNet/IP

EDS-File for CPX Valveterminals with EtherNet/IP connection

Supported systems:

  • Bus node CPX-FB36 (1912451)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
1.5
10/04/2018
Ethernet/IP EDS EDS Device Description for CPX-FB32 EtherNet/IP

EDS file for CPX valve terminals with Ethernet/IP connection



Supported systems:

  • Bus node CPX-FB32 (541302)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
>=R17
20/08/2014
Ethernet/IP EDS CPX-E-EP Bus module

EtherNet/IP Device description file (EDS-file)

for Festo CPX-E-EP EtherNet/IP Bus module

Supported systems:

  • Bus module CPX-E-EP Revision 01
02/05/2017
Ethernet/IP EDS EDS-File for CTEU-EP EtherNet/IP

Supported Systems:

  • Bus Node CTEU-EP (2798071)
2.3
20/11/2017
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
12/03/2018
Ethernet/IP EDS

EDS-Files for EMCA-EC-...-EP (FHPP)

Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.9
11/11/2016
Ethernet/IP EDS

EDS files for CMMP-AS M3 with CAMC-F-EP

 

version 1.1 for CMMP-AS M3 FW <= 4.0.1501.2.1

version 1.2 for CMMP-AS M3 FW = 4.0.1501.2.2
version 1.3 for CMMP-AS M3 FW >= 4.0.1501.2.3


Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
1.3
30/03/2016
Firmware

Firmware for integrated drive EMCA-EC-67-...-EP (Ethernet/IP)

  • v1.4.0.2
  • v1.2.0.24
  • v1.2.0.8
  • v1.0.0.70


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.4.0.44
08/07/2019
FMT - Festo Maintenance Tool

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.21.210
11/03/2019
Target Support Package CODESYS CPX-E-CEC Package for CODESYS V3.5 SP12 Patch6 pbF
  • Update Runtime to Codesys SP12 Patch 6
  • Implement EtherNet/IP - Device
  • Support CDSB
  • Improvement of EtherCAT-Functionality
  • Enhancement of IOLink-Functionality (scan, diagnosis)

 

Supported systems:

CPX-E-CEC-C1

CPX-E-CEC-C1-EP

CPX-E-CEC-M1

CPX-E-CEC-M1-EP

3.5.12.75
24/10/2018
Function blocks for Allen Bradley (Studio 5000 Logix Designer V26.01) to control the des Servo press kit YJKP

Function blocks for Allen Bradley (Studio 5000 Logix Designer V26.01) to control the des Servo press kit YJKP.

 

Content:

  • Link to the Application Notes
  • Example project
  • Source code

 

Compatibility information:

  • Applications software GSAY-A4 (>= 1.2.1; see " Applications software GSAY-A4")

 

Example project:

  • Development environment: Studio 5000 Logix Designer (V26.01)
  • IPC controller: 1769-L24ER-QB1B
  • Fieldbus: EtherNet/IP
06/11/2017
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the automation system CPX-E

New Features:

  • Online access to user documentation for configured modules
  • CODESYS variable are by default always updated
  • Synchronization between system bus and EtherCAT can be deactivated

 

Fixed Bugs:

  • Disconnecting from a device affects other Plug-in instances
  • Application might be blocked while synchronizing the module configuration after connecting to a device
  • Renaming a connected EtherCAT slave might freeze the application
  • Configuration page for IO-Link device is empty after master module has been moved
  • Process data width is not set up correctly for IO-Link master module connected to a CPX-E-EC EtherCAT-Slave node

 

Included Driver Function Blocks:

  • CODESYS CPX-E-CEC V3.5.12.75:
    • Support for CODESYS runtime SP12 Patch 6
    • Support for EtherNet/IP device interface
    • Support for CDSB
    • Improvement of EtherCAT functionality
    • Enhancement of IO-Link functionality (scan, diagnosis)

 

 

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • counter module CPX-E-1CI (4827505)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link Master module CPX-E-4IOL (4080495)
1.1.0.108
16/01/2019
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.