Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
VSNC
VSNC
PSI Standard NAMUR valve VSNC
PSI Standard NAMUR valve VSNC The new NAMUR generation

The standard NAMUR valve VSNC is certified worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications. Its distinguishing features are a modern design, durable quality and fully tested technology and materials. The product also offers a very attractive price/performance ratio. This is what modern NAMUR valves should be!

Animation Standard NAMUR valve VSNC
Animation Standard NAMUR valve VSNC

Get to know the new NAMUR generation: The standard NAMUR valve VSNC is certified worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications

Poster: Your partner for process automation
Poster: Your partner for process automation
White paper: Automating on/off process valves
White paper: Automating on/off process valves A comparison of actuation methods for pneumatic actuators

On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:

• Required hardware/components and the installation

effort involved

• Investment costs

• Potential for compressed air savings and increased

energy efficiency

• Diagnostic and maintenance options

• Potential for function integration

• Possible applications in safety-related circuits

• Possible applications in potentially explosive areas

Text for invitation to tender - Namur pilot valve VSNC
Text for invitation to tender - Namur pilot valve VSNC
Quick Order Sheet VSNC series
Quick Order Sheet VSNC series Quick availability: Selected products from the VSNC series
Pneumatic automation concepts
Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

Highlights 2021
Highlights 2021 Innovations for greater productivity

Whether LifeTech, energy efficiency, digitalisation, electric automation or process automation, Highlights 2021 once again brings together all the trends in automation for your industry.

Pulse valve VSVA
Pulse valve VSVA Energy savings of up to 80%

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

TIA-Stitch In Time
TIA-Stitch In Time
The Festo core product range
The Festo core product range Simply part of the solution
Products for Your Everyday Automation Needs
Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

Miniature valves VOVK
Miniature valves VOVK Only 5.9 mm wide

Extremely slim and small yet high performing, with a pressure range of up to 7 bar or down to 0.9 bar under vacuum: ideal if you want to operate a large number of switching valves next to each other in a small space. The 3/2-way NC valve with a flow rate of up to 5.8 l/min can also be expanded to a valve terminal with up to 20 positions.

Valve control module VAEM
Valve control module VAEM Precise switching of soenoid valves

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
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
Product flyer for automotiv industry
Product flyer for automotiv industry Two Pager

Automation solutions for the automotive

and Tier 1 supplier industry

Automation components for use in the food and beverage industry
Automation components for use in the food and beverage industry Automation in challenging environments
Festo AG & Co. KG bistable valves for safety-related applications
Festo AG & Co. KG bistable valves for safety-related applications Technical Report - TR-300004

Summary:
Technical Reports 2 and 3 [1-2] and DGUV Information FB HM-076 [3] already explained the circumstances under which bistable valves can be used in safety-related applications. The present report links these reports to the current product portfolio of Festo AG & Co. KG. The suitability of the bistable valves listed for safety-related applications can be confirmed taking the previous series of technical reports and respective technical documentation of the individual components into consideration.

Bistable valves in safety-related applications. An example.
Bistable valves in safety-related applications. An example. Technical report TR-300003

Summary:
Due to their bistable characteristics, bistable valves in certain applications present the user with tasks that seem to be difficult to solve. This application example is to show how a solution can be developed systematically taking the various operating states and operating transitions into account. Considering the various hazards in the various operating statuses of the machine appears a sensible approach to finding the solution. They require chronologically successive, different reactions of the safety circuit to implement the required protective measures.
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
A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Low Demand Mode
Low Demand Mode Technical Report VI/2016

Summary:

This technical report indicates that the most valves should be operated in high demand mode according to IEC 61508.

Information Forced Dynamization Valves
Information Forced Dynamization Valves Technical Report V/2016

Summary:

For valves is the value “forced dynamization” defined. This technical report explains the background for this definition and gives recommendations for the application of valves which are not switched over a longer time period.

Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

White Paper: Proportional valves for closed-loop control of inert gases in process automation
White Paper: Proportional valves for closed-loop control of inert gases in process automation

In many process automation applications, the pressure and flow of gases are controlled. Explosion protection requirements mean that an inert atmosphere is often created and maintained in reactors and process tanks in a plant. Learn more about the advantages of the proportional valve technology.

Show 5 more results ...
Subscribe to RSS