Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Highlights 2021
Highlights 2021 Innovations for greater productivity

Whether LifeTech, energy efficiency, digitalisation, electric automation or process automation, Highlights 2021 once again brings together all the trends in automation for your industry.

ZSB
ZSB
Product Overview
Product Overview
Catalogue for Process Automation
Catalogue for Process Automation
Functional safety in the process industry
Functional safety in the process industry SIL - Safety Integrity Level

Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.

Energy efficiency module MSE6-E2M
Energy efficiency module MSE6-E2M World’s first!

Saving energy is easier than ever before thanks to the MSE6-E2M. It

helps end users to achieve their energy effi ciency and sustainability

targets and improves the effi ciency of machinery for OEMs.

Safety engineering guidelines
Safety engineering guidelines Pneumatic and electric solutions
Safely on the way in the automotive and Tier 1 supplier industry
Safely on the way in the automotive and Tier 1 supplier industry Reach your destination of maximum machine availability and machine safety – without detours and safely.
M5 Compact System
M5 Compact System
Info ISO valve terminal VTSA – maximum functionality
Info ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Branching modules/Distributor blocks, MS series
Branching modules/Distributor blocks, MS series
Branching modules/Distributor blocks, D series
Branching modules/Distributor blocks, D series
Tiger 2000
Tiger 2000
VTEM
VTEM
Industry 4.0
Industry 4.0 From vision to reality – Status 2020

Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.

Valve terminal MPA-S
Valve terminal MPA-S
Product Overview for Process Automation
Product Overview for Process Automation
Planning manual for water treatment plants
Planning manual for water treatment plants
Valve terminals MPA-F
Valve terminals MPA-F Attention: Product can no longer be ordered!
Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Modular electrical peripherals, for type 03/04
Modular electrical peripherals, for type 03/04

Modular electrical peripherals provide the required control technology for type 03 (MIDI/MAXI) and type 04 (ISO) valve terminals.

Pneumatics for the Automobile Industry at Daimler
Pneumatics for the Automobile Industry at Daimler
Products for the Mining Industry
Products for the Mining Industry
One-way flow control valves and functional combinations
One-way flow control valves and functional combinations
Valve terminal MPA-L
Valve terminal MPA-L
Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation
NPKA
NPKA
NPQE
NPQE
Lubricators, MS series
Lubricators, MS series
Show 30 more results ...
Subscribe to RSS