Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Process valves in Factory Automation
Process valves in Factory Automation

Your core field is factory automation.

But in many automated

manufacturing processes, fluids

also need to be controlled. Why

not take advantage of Festo's

know-how and expertise?

Integrated control cabinet solutions with CPX-E and VTUG
Integrated control cabinet solutions with CPX-E and VTUG Smart combination!

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

 

White Paper: Proportional valves for closed-loop control of inert gases in process automation
White Paper: Proportional valves for closed-loop control of inert gases in process automation
Expertise from a single source – Media valves in factory automation
Expertise from a single source – Media valves in factory automation Media and process valves

Product portfolio for automation solutions with media valves for your machines and systems. Cooling and lubricating, cleaning and washing, sterilising or dosing and mixing: with Festo as your partner, you are on the safe side worldwide.

Ball valves VZBE, VZBF and VZBD in stainless steel
Ball valves VZBE, VZBF and VZBD in stainless steel For every application!

 

Stainless steel ball valves are used wherever different media need to be controlled – in process automation as well as factory automation. With VZBE, VZBF and VZBD, Festo has rounded off the ball valve portfolio to help you find the right ball valve for a wide range of applications.

Quarter turn actuator DFPD
Quarter turn actuator DFPD Flexible in use!

DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 480 Nm, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

Product video: Pinch valve VZQA for process automation
Product video: Pinch valve VZQA for process automation 2016, 2:17, MP4

Freddy Fellner, Product Manager for Process Automation at Festo, presents the pinch valve VZQA: a food safe and modular process valve.

Quick and easy : the configurator for process valve units KVZA
Quick and easy : the configurator for process valve units KVZA

Whether you are looking for a manually operated process valve, a unit with a pilot valve and sensor box or with a positioner, the configurator will find the right solution – for virtually any requirement.

PSI 929.18 Filter regulator LFR-…-EX4
PSI 929.18 Filter regulator LFR-…-EX4 With high flow rates!

Hard-wearing, robust and powerful: LFR-…-EX4 is ideal for use in corrosive outdoor environments, for example in the chemical industry. The new filter regulator is initially available in the sizes ¼" and ½" with G or NPT thread – as an individual component or in combination with process valve units.

 

Product video: Angle seat valve VZXA for process automation
Product video: Angle seat valve VZXA for process automation

Freddy Fellner, Product Manager for Process Automation at Festo, presents the angle seat valve VZXA and its strengths: highly modular, robust and high flow rates.

White Paper: Quality and an attractive price - The right way to buy valves/valve terminals -
White Paper: Quality and an attractive price - The right way to buy valves/valve terminals -

The global market for valves and valve terminals today is so large that it is almost impossible to maintain an overview. Often, price seems the only buying criterion. But it pays to look more closely, particularly with regard to higher productivity and process reliability. Users of Festo's attractively priced and long-lasting high-quality valves benefit in tough everyday practical applications from the meticulous development processes, including numerous simulation tests and the correct choice of technologies and materials.

 

 This White Paper provides information on:

 

  • Care pays for itself: the development process of valves and valve terminals
  • Caution: not all manufacturer data is comparable 1 to 1!
  • Small differences with a great impact: how to choose the right valves/valve terminals

 

Angle seat valve VZXF
Angle seat valve VZXF Tough

VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.

Product video: Solenoid Valves VSNC
Product video: Solenoid Valves VSNC 2015, 1.38 min mp4 HD

Paul Bahlmann – Head of Process Automation Americas presents the latest generation of standard NAMUR valves from Festo. The standard NAMUR valve VSNC is certified worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications. Its distinguishing features are a modern design, durable quality and fully tested technology and materials. The product also offers a very attractive price/performance ratio.

White paper - Controlling process valves and considering functional safety (SIL)
White paper - Controlling process valves and considering functional safety (SIL)

Functional safety in the process industry is a topic that has very much moved centre stage since IEC 61508 came into force. It is frequently only indicated by the abbreviation SIL. But what exactly is SIL and how can it be used to control process valves?

Reliable control of customer-specific process valves
Reliable control of customer-specific process valves
Angle seat valve VZXA
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

Angle seat valve VZXA
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

Diagnosis management for maximum process reliability
Diagnosis management for maximum process reliability Significantly increase process reliability and productivity

The trend: To actively and significantly increase process reliability and the productivity of equipment by treating diagnosis as asset management. Innovative diagnostic strategies, including products with diagnostics capability and numerous Festo services can help here, reducing equipment lifecycle costs and providing a more rapid return on investment (ROI) with increased competitiveness.

Industrial water technology
Industrial water technology Automation of skids for water and waste water treatment

Complete automation solutions and smart automation concepts for industrial water treatment

Manually and mechanically actuated valves VMEF/VHEF
Manually and mechanically actuated valves VMEF/VHEF Direct control!

Whether the mechanism is triggered by a workpiece, a component or a person, manual or mechanical valves are the most direct way to control a process. There is no energy to convert, no additional response times, no long cables. The actuated plunger switches the valve and triggers the next step in the process. The new series now comes with many functions for use directly in the field.

Pneumatic automation concepts
Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

Customised valve terminals
Customised valve terminals Custom-made

Ready-to-install, 100 % tested and adapted exactly to your application: with customised valve terminals from Festo, you too can benefit from a whole range of advantages such as time savings, increased process reliability with reduced process costs and a focus on your core business.

Oil & gas, petrochemicals and chemicals
Oil & gas, petrochemicals and chemicals Automation solutions for the chemical industry

Festo is your partner for comprehensive and integrated automation solutions for the chemical industry. Learn in this brochure in which areas of chemicals we can support you with what kind of products and solutions. 

Remote I/O
Remote I/O CPX-P for NAMUR signals

A valve terminal and remote I/O for the process industry for control cabinets in zone 2: it is integrated, compact, all from a single source and comes in protection class IP65. Together with MPA valves it forms a NAMUR-compatible process interface with an extremely modular and flexible design.

Energy Efficiency at Pump Stations
Energy Efficiency at Pump Stations

Festo offers customised automation solutions from a single source for water and

wastewater treatment plants – solutions that are efficient, reliable and sturdy. You

too can benefit from this advance in technology. With the right components, from

actuators to valve terminals, including all the necessary systems for compressed air

preparation and distribution, you can significantly increase the energy efficiency of

your plant.

Butterfly valves for every application
Butterfly valves for every application Reliable shut-off!

Butterfly valves the way you want them to be: highly functional,

sturdy, wear resistant, reliable and non-corroding. Making our

solutions for you even more impressive. Together with Festo's

top-quality drives, the result is excellent shut-off solutions for all

industrial applications with an extremely wide range of media.

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
Quick Order Sheet VSNC series
Quick Order Sheet VSNC series Quick availability: Selected products from the VSNC series
Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.