Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Servopneumatics
Servopneumatics When is it right to use servopneumatics? Your application decides!

The Festo product range, from controllers to drives, makes it extremely easy to implement servopneumatic systems. It is also perfect for integration into the CPX environment with universal fieldbus connection.

Services for servopneumatic welding guns
Services for servopneumatic welding guns All-inclusive and trouble free

When it comes to your servopneumatic welding guns, take advantage of the numerous services included in your “all-inclusive trouble-free”package. These services guarantee simple commissioning, efficient operation and rapid fault elimination

One handling unit - many possibilities Servopneumatic handling unit 2009; 1.18 min
Display PD2512, Products: Positioning module CMAX, Proportional valve VPWP, Electric drive DGCI
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Fin Ray Effect®
Fin Ray Effect® The Fin Ray Effect® or bionics in factory automation
Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Ready-to-install solutions: Sub-assemblies
Ready-to-install solutions: Sub-assemblies

The Festo product portfolio includes around 30,000 individual components,

which can be preassembled to create a sub-assembly based on their function. Accessories such as fittings and connections can also be assembled on the unit. The sub-assembly can thus be installed directly in the system or in the higher-level system as a ready-to-install subsystem.

White Paper: Pneumatics or electrics
White Paper: Pneumatics or electrics Important criteria when choosing technology

This white paper describes the important points to bear in

mind when it comes to choosing the right technology.

FluidSIM® 5
FluidSIM® 5 Faster, bigger and to be used everywhere!
  • New software concept: one FluidSIM® for all technologies and training packages
  • Calculations and simulation for all technologies in the same program
  • All circuits can be read in all versions
  • Overall circuits can be represented on several sheets with cross references (P, H and E circuits)
  • Backwards compatible – automatic transfer of circuits from previous software versions
Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Control cabinets
Safety engineering guidelines
Safety engineering guidelines Pneumatic and electric solutions
Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics

Your technological advantages in detail:

• Multi-sensor control for maximum precision

• Electrical and pneumatic function integration

and extensions with VPPM on CPX/MPA

• Variable pressure zone regulation for greater flexibility

• 3 presets for simple control

• Multiplexing with CPX/MPA

• External sensor input for VPPX

• VPPM IO-Link

• VPPL for higher pressures (10 ... 40 bar)

Partner for automation Automotive and Tier industry
Partner for automation Automotive and Tier industry

Your objective: crea te state of the art produc tion plants in a cost-effective manner.

Our solution: efficient and reliable automated solutions with electric and pneumatic systems.

HGO_Brochure_Americas_EN
HGO_Brochure_Americas_EN
Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics
Intelligent automation solutions
Intelligent automation solutions using electrics and pneumatics
Expertise from a single source – Media valves in factory automation
Expertise from a single source – Media valves in factory automation Media and process valves

Product portfolio for automation solutions with media valves for your machines and systems. Cooling and lubricating, cleaning and washing, sterilising or dosing and mixing: with Festo as your partner, you are on the safe side worldwide.

Planning the efficient use of compressed air in the body shop
Planning the efficient use of compressed air in the body shop

Brochure green carbody project

CogniGame
CogniGame Control by the power of thought

New operational concepts for human-machine interaction

GogniGame is a reinterpretation of a table tennis simulation game,

which was launched on the market in the 1970s. As in table tennis, the players used a joystick in order to move a bar up and down the screen to hit a ball back to their opponent. If a player did not

manage to hit the ball, his opponent was awarded a point.

More productivity with optimally cushioned pneumatic cylinders
More productivity with optimally cushioned pneumatic cylinders White paper

With the right end-position cushioning, you can significantly increase the efficiency of your entire pneumatic system.

When used to its full effect, it can improve cycle times and even reduce the size of the components used.

  

And all this for the simple reason that good end-position cushioning decreases the impact forces generated by changing loads and extreme dynamic stress – factors that play a crucial role in defining the travel time and speed of pneumatic cylinders.

D-AM1601 Intelligent parallel engine block assembly
D-AM1601 Intelligent parallel engine block assembly
White Paper: Cartesian handling systems
White Paper: Cartesian handling systems

This white paper contains information on:

  • Functional differences between the various systems
  • Key factors and selection aids for selecting a handling system
  • Cartesian handling systems in an overview

 

 

 

Meeting purity-class requirements according ISO 8573-1:2010
Meeting purity-class requirements according ISO 8573-1:2010 with service units of MS and D series

Check to see which products from the series MS y D would be best for your system. In the table you will find recommendations from Festo’s experts based on the limit values specified in ISO 8573-1:2010.

White Paper: Tips for overall equipment effectiveness (OEE) in food and beverage production
White Paper: Tips for overall equipment effectiveness (OEE) in food and beverage production

Maximum availability is not something that happens by chance, it’s the result of forward-looking action. Processing food economically and at the right time is absolutely essential. Otherwise there is a risk that production has to be stopped and raw materials are wasted.

Taking overall equipment effectiveness into consideration provides clear guidance on how to maximise productivity, and thus on economic operation of the system. But which influencing factors affect overall equipment effectiveness and how to get started on the path to
optimisation?

End Line Packaging
End Line Packaging

Find smart solutions for your packaging tasks – with our support.


Gentle and quick, clean and safe, variable and flexible: these are the criteria you demand from efficient end line packaging, right through to the tertiary stage. You need your customers’ products or your own products to reach the market safely – and you need end line packaging that keeps pace with production. We support you at every level of end line packaging, so you can utilise its full potential.

 

Reliable processes thanks to perfect compressed air preparation
Reliable processes thanks to perfect compressed air preparation

Anyone who wants to improve process reliability through increased machine availability must start at the very beginning – and first analyse the compressed air supply in detail. Particles, water and oil are the natural enemies of prepared

compressed air. They have an adverse effect on the components and cost additional energy.

General Information for Supplier Questionnaires from Customers
General Information for Supplier Questionnaires from Customers

This document contains the following information:

  • Headquarter of the Festo Group
  • Commercial Law Information
  • Board of Directors and Supervisory Board
  • Main Figures of the Festo Group
  • Products and Main Product Groups
  • Service worldwide
  • Purchase and Procurement
  • Production and Manufacturing Technologies
  • Sales Organisation and Delivery Service
  • Management System Certifications
  • Product Approvals
White Paper - Function integration
White Paper - Function integration Function integration saves time all round

If electrical and pneumatic subsystems are separate, it can often take a lot of time to construct relatively simple systems in terms of system design, purchasing, logistics, installation and  commissioning. Function integration is the answer here, allowing a saving of time throughout the value creation chain. This White Paper shows you how valve terminals can boost efficiency and productivity throughout your company.

Partner for automation with DeviceNet and EtherNet/IP
Partner for automation with DeviceNet and EtherNet/IP Fieldbus protocol for valve terminals

DeviceNet and EtherNet/IP

Show 16 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.