2/2-way proportional valve VEAE with piezo technology
Title:
2/2-way proportional valve VEAE with piezo technology
Subtitle:
High flow rate, suitable for oxygen
Description:

 

Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the piezo proportional valve VEAE. It is ideal for battery-operated, portable medical devices such as ventilators.

Document type:
Product information in brief
Title Version
2/2-way proportional valve VEAE with piezo technology
2/2-way proportional valve VEAE with piezo technology
2/2-Wege-Proportionalventil VEAE mit Piezotechnologie
2/2-Wege-Proportionalventil VEAE mit Piezotechnologie
Válvula distribuidora proporcional de 2/2 vías VEAE con piezotecnología
Válvula distribuidora proporcional de 2/2 vías VEAE con piezotecnología
两位两通比例压电阀 VEAE
两位两通比例压电阀 VEAE