PSI 929.20 Stainless steel filter regulator PCRP
Title:
PSI 929.20 Stainless steel filter regulator PCRP
Subtitle:
For harsh environments
Description:

In corrosive atmospheres or extreme temperatures from -60 °C to +80 °C, the extremely robust filter regulator PCRP performs well, offering high flow rates and reliable pressure control. The housing and interior are entirely made of premium stainless steel to ensure high corrosion resistance. The PCRP series is available in sizes ¼" and ½" with G or NPT threads.

Document type:
Product information in brief PSI 929.20
Title Version
PSI 929.20 Stainless steel filter regulator PCRP
PSI 929.20 Stainless steel filter regulator PCRP
PSI 929.20 Filterregelventil aus Edelstahl PCRP
PSI 929.20 Filterregelventil aus Edelstahl PCRP
PSI 929.20 Unidad de filtro y regulador de acero inoxidable PCRP
PSI 929.20 Unidad de filtro y regulador de acero inoxidable PCRP