Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
EPLAN Daten via QuickSearch
EPLAN Daten via QuickSearch Simple and fast access to EPLAN data

Within the QuickSearch werden im Menü >>CAD<< Einträge für EPLAN hinzugefügt:

- EPLAN Data Portal

- EPLAN DXF Download

- EPLAN Basket

 

This provides fast and easy access to EPLAN data for Festo products. In particular, the option of transferring a product or a complete project list to the EPLAN basket by one click is a great help and time saver.

2019.07
01/07/2019
Quick Search Plus
Quick Search Plus Adds the plus to Quick Search

Plus Tidy user interface with zoom

Plus Just a single search box for part no., type and ID code

Plus Built in match code search

Plus Live ID code search

Plus Standard product range indication

Plus Multi select products for compare, add to basket or copy to clipboard

Plus Accessories next to the product

 

Requires Windows7 or higher + a fast internet connection

2020.11
Subscribe to RSS