Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Firmware For the controller EXCM-...-PF... (CMXH-ST2-...)

Firmware for the controller CMXH-ST2-C5-7-DIOP

  • v1.3.2.48
  • v1.2.3.2
  • v1.2.1.15

Supported systems:

  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • Planar surface gantry EXCM-30- (2226101)
  • Planar surface gantry EXCM-40- (3741955)
1.3.2.48/1.2.3.3
04/12/2019
Function blocks Siemens Step 7 FHPP function blocks for motor controller - TIA / S7

Function blocks for different Siemens PLCs:

  • TIA Portal V15, V14 and V13
    to use with S7-1200, S7-1500, S7-300 and S7-400
  • SIEMENS STEP 7 V5.5 (FHPP Version 5.5.1.1)
    to use with S7-300 and S7-400

 

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Integrated Drive EMCA-EC-67- (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
5.6
17/12/2019
IO-Link IODD IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-16-..-LK

IO-Link 1.1 IODD for EHPS-16-..-LK

1.1.2
Function blocks Siemens Step 7

Function blocks for Siemens SIMATIC S7 (TIA Portal V14) to use with S7-300, S7-400, S7-1200 and S7-1500 to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Examples (S7-300, S7-400, S7-1200, S7-1500)
  • Libraries (S7-300, S7-400 / S7-1200, S7-1500)
  • Source code (S7-300, S7-400 / S7-1200, S7-1500)



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/09/2019
Function blocks Siemens Step 7

Function blocks for Siemens SIMATIC S7 (Classic V5.5) to use with S7-300 and S7-400 to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Examples (S7-300, S7-400)
  • Libraries (S7-300, S7-400)
  • Source code (S7-300, S7-400)



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/09/2019
Function blocks CODESYS Function blocks for using the servo drive CMMT-AS with CODESYS SoftMotion

Compatible with CMMT-AS firmware V016.

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
4.0.16.0
04/07/2019
CANopen EDS For the controllers EXCM-...-E... (EXCM-2ST-...) and EXCM-...-PF... (CMXH-ST2-...)

Supported systems:

  • Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
  • Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
  • Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
  • Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
  • Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
  • Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
  • Planar surface gantry EXCM-30- (2226101)
1.11
08/04/2019
Function blocks CODESYS FHPP Function blocks for motor controller - Codesys V3.5

FHPP libray for Codesys PLC in version 3.5 (also Beckhoff TwinCAT 3) to communicate with the following motor controllers:

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Motor system EMCA-EC-67-...-CO (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
3.5.7.22
07/08/2018
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the automation system CPX-E

New Features:

  • Online access to user documentation for configured modules
  • CODESYS variable are by default always updated
  • Synchronization between system bus and EtherCAT can be deactivated

 

Fixed Bugs:

  • Disconnecting from a device affects other Plug-in instances
  • Application might be blocked while synchronizing the module configuration after connecting to a device
  • Renaming a connected EtherCAT slave might freeze the application
  • Configuration page for IO-Link device is empty after master module has been moved
  • Process data width is not set up correctly for IO-Link master module connected to a CPX-E-EC EtherCAT-Slave node

 

Included Driver Function Blocks:

  • CODESYS CPX-E-CEC V3.5.12.75:
    • Support for CODESYS runtime SP12 Patch 6
    • Support for EtherNet/IP device interface
    • Support for CDSB
    • Improvement of EtherCAT functionality
    • Enhancement of IO-Link functionality (scan, diagnosis)

 

 

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • counter module CPX-E-1CI (4827505)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link Master module CPX-E-4IOL (4080495)
1.1.0.108
16/01/2019
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the automation system CPX-E

Fixed Bugs:

  • Not more than ten EtherCAT slave devices can be connected to an CPX-E-CEC-… in Designer
  • Error when copying and pasting two devices that are connected via EtherCAT
  • Consistency check wrong regarding the maximum number of modules

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link master module CPX-E-4IOL (4080495)
1.0.0.43
23/07/2018
FCT - Festo Configuration Tool - PlugIn For the controller EXCM-...-PF... (CMXH-ST2-...)

Configuration and commissioning software for the motor controller EXCM-...-PF... (CMXH-ST2-...)

  • FCT PlugIn CMXH v2.0.0.513
  • Festo Configuration Tool v1.2.2.41



Version changes:
Initial version

Supported systems:

  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • Planar surface gantry EXCM-30- (2226101)
2.1.0.501
09/08/2018
Festo Automation Suite - Extension Extension for scanning the network for Festo devices - already included in Festo Automation Suite

The extension is already included in the setup of the Festo Automation Suite and does not need to be downloaded and installed separately.

1.0.3.6
23/07/2018
Firmware For the controller EXCM-...-E... (EXCM-2ST-...)

Firmware for the controller of the Planar Surface Gantry EXCM

  • v1.1.2.23
  • v1.1.1.14


Supported systems:

  • Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
  • Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
  • Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
  • Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
  • Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
  • Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
  • Planar surface gantry EXCM-30- (2226101)
1.1.2.23
13/09/2017
FCT - Festo Configuration Tool - PlugIn

configuration and start-up software for the par.kinematic: EXPT-..

  • FCT PlugIn CMMP-AS v1.4
  • FW CMMP-AS v3.5
  • FCT PlugIn CMXR-C1 v1.1.1.6
  • FCT PlugIn CMXR-C2 v1.1.2.40
  • Festo Configuration Tool v1.2
  • CoDeSys provided by Festo v2.3.9.28
  • TSP (CoDeSys Target Support Package) für CMXR-C2 v01.11
  • sample projects for EXPT-..



Supported systems:

  • Parallel kinematic (system) EXPT-120-E4 (569800)
  • Parallel kinematic (system) EXPT-45-E1 (569797)
  • Parallel kinematic (system) EXPT-70-E1 (569798)
  • Parallel kinematic (system) EXPT-95-E4 (569799)
1.0
16/05/2012
Firmware CPX-E-CEC-C1/M1-PN/EP Firmware Bootloader Version 1.1.24

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
1.1.15
25/10/2018
Firmware CPX-E-CEC-C1/M1-PN/EP Firmware Version 1.1.24

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
1.1.18
25/10/2018
Subscribe to RSS