Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Machine vision with vision sensors, smart camera and checkbox
Machine vision with vision sensors, smart camera and checkbox Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

Proportional flow control valve VEMD
Proportional flow control valve VEMD Mass flow controller for medical devices

In mobile applications, e.g. portable oxygen generators, the emphasis is on minimal energy consumption and low weight. At the same time devices should offer high reliability and resistance to the stresses of everyday operation. Piezo technology is one of several key technologies offered by Festo.

High throughput DNA extraction system - Synchron Lab Automation
High throughput DNA extraction system - Synchron Lab Automation Detailed user report

The Dutch company Synchron Lab Automation developed an automated DNA extraction system with very high throughput rates by working very closely together with Festo. As a result, customers in the seed industry can collect DNA from up to 40,000 samples per day.

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater

challenges – challenges that could also be addressed by

industrial automation. Festo’s LifeTech division offers

forward-looking answers as well as innovative solutions

for medical technology and laboratory automation. Festo

supports systems and equipment manufacturers by

combining top quality with maximum efficiency in

components and custom-specific solutions.

Liquid Handling
Liquid Handling Modular Dosing System with dispense head VTOE

Dosing with one to eight liquid channels, different fluids and dosing volumes – the modular dosing system VTOE is compact, flexible and extremely precise

Eye surgery - BYTEC Medizintechnik
Eye surgery - BYTEC Medizintechnik Detailed user report

Nowadays, cataract surgery is a routine procedure. But this is only possible because companies like BYTEC Medizintechnik develop devices that enable eye surgeons to carry out operations accurately, error-free and in accordance with their own personal requirements. Piezo, proportional and fast-switching valves from Festo, designed in the form of a control block, allow the necessary rapid incisions to be made.

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater challenges – challenges that could also be addressed by industrial automation. Festo’s LifeTech division offers forward-looking answers as well as innovative solutions for medical technology and laboratory automation. Festo supports systems and equipment manufacturers by combining top quality with maximum efficiency in components and custom-specific solutions.

PSI 909.7: EHMD rotary gripping module
PSI 909.7: EHMD rotary gripping module Rotation and gripping

The most compact rotary gripping module in its class is ideal for handling small objects in a wide variety of applications. With wipe-down surfaces and a number of features in a clean, compact design, the EHMD is particularly suitable for laboratory automation and the easy opening of a large range of bottles and vials.

 

2/2-way proportional valve VEAE with piezo technology
2/2-way proportional valve VEAE with piezo technology High flow rate, suitable for oxygen

 

Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the piezo proportional valve VEAE. It is ideal for battery-operated, portable medical devices such as ventilators.

2/2-way proportional valve VPWS
2/2-way proportional valve VPWS Lightweight and compact, large flow rate

The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.

 

VEMP proportional valve
VEMP proportional valve Small, light, inexpensive

In mobile applications, for example oxygen therapy, the emphasis is on minimal power consumption, low weight and high reliability. The proportional valve VEMP is ideal for these requirements.

Proportional valves with piezo technology in medical technology
Proportional valves with piezo technology in medical technology

With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.

Medical technology and Laboratory - made by Festo
Toothed belt and spindle axes ELGA
Toothed belt and spindle axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

Oxygen conserver - Musashi Medical Technology
Oxygen conserver - Musashi Medical Technology Detailed user report

Japanese company Musashi Medical Laboratory supplies easy-to-operate regulators in smartphone format for these oxygen system devices, thus significantly improving comfort and handling for patients.

Miniature pilot valve for the VUVG
Miniature pilot valve for the VUVG Small and inexpensive

Its size makes it ideal in tight spaces and it comes complete with vacuum functions. It is used in medical devices as well as for liquid handling in laboratory automation.

Hybrid rotary/linear module DSL-16- … -SA
Hybrid rotary/linear module DSL-16- … -SA

The universally suitable DSL-16-…-SA is just the right module when

it comes to tackling demanding rotary/lifting processes in the

smallest of spaces.

Boasting a compact design and offering a high level of functionality

and extremely flexible handling, it combines pneumatic stroke and

gripping motions with precisely adjustable and monitored electrical

rotation, making laboratory processes safe and reproducible.

Anton Paar - Automation of laboratory sample preparation
Anton Paar - Automation of laboratory sample preparation Handling viscose substances with precision

Laboratories in the chemical, petrochemical, pharmaceutical and food technology industries are increasingly relying on automation for sample preparation. The Modular Sample Processor, a development from the global laboratory equipment manufacturer Anton Paar, is one such solution.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

Application story: LGC
Application story: LGC oKtopure robot with precision electric handling unit from Festo

The DNA extraction robot combines high sample throughput numbers with high-quality standardised DNA purification and thus relieves highly-qualified personnel of the need to carry out routine activities. Part of the solution is a handling system based on electric axes, motors and controllers from Festo.

Automation of laboratory processes
Automation of laboratory processes Solutions in all areas of sample analysis

Transporting samples, identifying and qualifying, pipetting and dispensing fluids or equipping centrifuges, with customised automation concepts from Festo you can significantly boost your productivity and safety in each step of the analysis process.

Product Overview Cleanroom
Product Overview Cleanroom Series products for the clean room
  • Tested to VDI 2083-9.1
  • Classified to ISO 14644
White Paper: Series products for cleanrooms
White Paper: Series products for cleanrooms

What is a cleanroom (definition, norms, standards)?
How are products tested for suitability for cleanrooms?
In which areas and applications are cleanrooms necessary?
Under which conditions are series products suitable for cleanrooms?

Medical Technology
Medical Technology

From the initial concept and mutual development, right on up to delivery of customer-specific components and subsystems of medical devices

Air cushion plate ATBT
Air cushion plate ATBT

For contactless and scratch-free transport of flat-panel displays and photovoltaic substrates with minimum air consumption.

Medienventile_Kompflyer_en_V05
Medienventile_Kompflyer_en_V05
Partner for laboratory automation
Partner for laboratory automation

The brochure points out the challenges laboratories are faced with.

Moreover, it shows Festo’s expertise in laboratory automation and gives a short overview of the portfolio.

Safety engineering guidelines
Safety engineering guidelines Pneumatic and electric solutions
Industry 4.0
Industry 4.0 From vision to reality – Status 2019

Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.

Show 2 more results ...
Subscribe to RSS