Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Function blocks CODESYS

Festo Positioning Desktop Library GSAY-A6-F0-Z4-2.0 for motion and communication tasks of the Compact Positioning Systems YXMx.

Range of functions:

  • Plug and Play function for automatic system configuration (FDPNP v3.5.7.20)
  • TCP/IP Server for defined host communication (FCOM v0.0.0.3)
  • Homing
  • Jogging
  • Inching/Stepping
  • Move PTP
  • Executing CODESYS generated CNC Programs
  • Executing CNC Programs generated as G-Code based Text File
  • Message System



Content:

  • Application software Festo_Positioning_Desktop_3
  • Base project for controller CECC-X with integrated drive EMCX-ST



Compatibility information:

  • Codesys pbF 3.5.7 Patch 2
  • TSP for CECC-X: 3.5.7.151 (Device description 3.5.7.34)



Supported systems:

  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.