Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Servicevideo: what is this ?
Servicevideo: what is this ? 05/11/2019 service2see channel

(servicevideos)

Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c
Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c 19/09/2019 Pneumatic SET, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe equilibrium of torque (SET) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains a possible circuit for 5/3 directional control valves and pressure regulators.

1.10
19/09/2019
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c 19/09/2019 Pneumatic SB, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe blocking (SB) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits together with the safety sub-functions safe torque off (STO) and safe equilibrium of torque (SET).

1.10
19/09/2019

Top downloads

PSI_117_2 Twin piston semi-rotary drive DRRD
PSI_117_2 Twin piston semi-rotary drive DRRD Power package!

The new twin-piston semi-rotary drive DRRD combines a high load capacity and accuracy with great economy. Available in several sizes, it delivers the required torque of 0.2 to 112 Nm with comparatively compact dimensions, which makes it significantly less expensive.

5459980 - ATEX
Declaration of conformity 5459980 - ATEX ATEX

Associated products

  • Semi-rotary drive DRRD-16- (574399)
  • Semi-rotary drive DRRD-16-180-FH-PA (1577238)
  • Semi-rotary drive DRRD-16-180-FH-Y9A (1644389)
  • Semi-rotary drive DRRD-20- (574400)
  • Semi-rotary drive DRRD-20-180-FH-PA (1395606)
  • Semi-rotary drive DRRD-20-180-FH-Y9A (1427379)
  • Semi-rotary drive DRRD-25- (574401)
  • Semi-rotary drive DRRD-25-180-FH-PA (1359980)
  • Semi-rotary drive DRRD-25-180-FH-Y9A (1360248)
  • Semi-rotary drive DRRD-32- (574402)
  • Semi-rotary drive DRRD-32-180-FH-PA (1578512)
  • Semi-rotary drive DRRD-32-180-FH-Y9A (1578518)
  • Semi-rotary drive DRRD-35- (574403)
  • Semi-rotary drive DRRD-35-180-FH-PA (1526825)
  • Semi-rotary drive DRRD-35-180-FH-Y9A (1547102)
  • Semi-rotary drive DRRD-40- (574404)
  • Semi-rotary drive DRRD-40-180-FH-PA (1503269)
  • Semi-rotary drive DRRD-40-180-FH-Y9A (1526986)
  • Semi-rotary drive DRRD-50- (574405)
  • Semi-rotary drive DRRD-63- (574407)
8028337 - DRRD-16_63-P_E-D2
Operating instructions 8028337 - DRRD-16_63-P_E-D2 Operating - Energy through-feed

Associated products

  • Semi-rotary drive DRRD-16- (574399)
  • Semi-rotary drive DRRD-16-180-FH-PA (1577238)
  • Semi-rotary drive DRRD-16-180-FH-Y9A (1644389)
  • Semi-rotary drive DRRD-20- (574400)
  • Semi-rotary drive DRRD-20-180-FH-PA (1395606)
  • Semi-rotary drive DRRD-20-180-FH-Y9A (1427379)
  • Semi-rotary drive DRRD-25- (574401)
  • Semi-rotary drive DRRD-25-180-FH-PA (1359980)
  • Semi-rotary drive DRRD-25-180-FH-Y9A (1360248)
  • Semi-rotary drive DRRD-32- (574402)
  • Semi-rotary drive DRRD-32-180-FH-PA (1578512)
  • Semi-rotary drive DRRD-32-180-FH-Y9A (1578518)
  • Semi-rotary drive DRRD-35- (574403)
  • Semi-rotary drive DRRD-35-180-FH-PA (1526825)
  • Semi-rotary drive DRRD-35-180-FH-Y9A (1547102)
  • Semi-rotary drive DRRD-40- (574404)
  • Semi-rotary drive DRRD-40-180-FH-PA (1503269)
  • Semi-rotary drive DRRD-40-180-FH-Y9A (1526986)
  • Semi-rotary drive DRRD-50- (574405)
  • Semi-rotary drive DRRD-63- (574407)
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.