Title:
FCT - Festo Configuration Tool
Subtitle:
CMMP-AS, CMMS-AS and CMMS-ST with Chinese language support
Description:

Configuration and commissioning software for the following motor controllers:

  • CMMP-AS: PlugIn (V1.2.2.1) for CMMP-AS (FW V3.5.1501.3.1 or higher)
  • CMMS-AS: PlugIn (V1.1.4.1) for CMMS-AS (FW V1.3.0.15 or higher)
  • CMMS-ST: PlugIn (V1.1.1.2) for CMMS-ST (FW V1.3.0.1.7 or higher)



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
  • Motor controller CMMS-AS-C4-3A (552741)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7 (547454)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
Document type:
Commissioning
Title Version

FCT - Festo Configuration Tool for CMMP-AS, CMMS-AS and CMMS-ST with Chinese language support