8065189 - VZXA-K-EN

Instructions 8065189 - VZXA-K-EN
Operating - Angle seat valve

Available since:
15-09-2016

Associated products

  • Angle seat valve VZXA (3539410)
  • Angle seat valve VZXA-A-TS6-13-M2-V13T-16-K-46-17-PR-V4 (8060513)
  • Angle seat valve VZXA-A-TS6-20-M2-V13T-16-K-75-20-PR-V4 (8060514)
  • Angle seat valve VZXA-A-TS6-25-M2-V13T-16-K-75-20-PR-V4 (8060515)
  • Angle seat valve VZXA-A-TS6-32-M2-V13T-16-M-90-26-PR-V4 (8060516)
  • Angle seat valve VZXA-A-TS6-40-M2-V13T-16-M-90-26-PR-V4 (8060517)
  • Angle seat valve VZXA-A-TS6-50-M2-V13T-16-M-90-26-PR-V4 (8060518)
  • Angle seat valve VZXA-A-TS6-65-M2-V13T-8-M-90-26-PR-V4 (8060519)
  • Angle seat valve VZXA-A-TS7-1 1/2"-M2-V14T-16-M-90-26-PR-V4 (8060524)
  • Angle seat valve VZXA-A-TS7-1 1/4"-M2-V14T-16-M-90-26-PR-V4 (8060523)
  • Angle seat valve VZXA-A-TS7-1"-M2-V14T-16-K-75-20-PR-V4 (8060522)
  • Angle seat valve VZXA-A-TS7-1/2"-M2-V14T-16-K-46-17-PR-V4 (8060520)
  • Angle seat valve VZXA-A-TS7-2 1/2"-M2-V14T-8-M-90-26-PR-V4 (8060526)
  • Angle seat valve VZXA-A-TS7-2"-M2-V14T-16-M-90-26-PR-V4 (8060525)
  • Angle seat valve VZXA-A-TS7-3/4"-M2-V14T-16-K-75-20-PR-V4 (8060521)
  • Angle seat valve VZXA-B-TS6-13-M2-V13T-30-K-46-17-V4 (8060527)
  • Angle seat valve VZXA-B-TS6-20-M2-V13T-12.8-K-46-17-V4 (8060528)
  • Angle seat valve VZXA-B-TS6-20-M2-V13T-30-K-75-20-V4 (8060529)
  • Angle seat valve VZXA-B-TS6-25-M2-V13T-23-K-75-20-V4 (8060531)
  • Angle seat valve VZXA-B-TS6-25-M2-V13T-30-M-90-26-V4 (8060532)
  • Angle seat valve VZXA-B-TS6-25-M2-V13T-8.3-K-46-17-V4 (8060530)
  • Angle seat valve VZXA-B-TS6-32-M2-V13T-13.5-K-75-20-V4 (8060534)
  • Angle seat valve VZXA-B-TS6-32-M2-V13T-25-M-90-26-V4 (8060535)
  • Angle seat valve VZXA-B-TS6-32-M2-V13T-4.4-K-46-17-V4 (8060533)
  • Angle seat valve VZXA-B-TS6-40-M2-V13T-16-M-90-26-V4 (8060537)
  • Angle seat valve VZXA-B-TS6-40-M2-V13T-9.3-K-75-20-V4 (8060536)
  • Angle seat valve VZXA-B-TS6-50-M2-V13T-10-M-90-26-V4 (8060539)
  • Angle seat valve VZXA-B-TS6-50-M2-V13T-5.6-K-75-20-V4 (8060538)
  • Angle seat valve VZXA-B-TS6-65-M2-V13T-5.6-M-90-26-V4 (8060540)
  • Angle seat valve VZXA-B-TS7-1 1/2"-M2-V14T-16-M-90-26-V4 (8060551)
  • Angle seat valve VZXA-B-TS7-1 1/2"-M2-V14T-9.3-K-75-20-V4 (8060550)
  • Angle seat valve VZXA-B-TS7-1 1/4"-M2-V14T-13.5-K-75-20-V4 (8060548)
  • Angle seat valve VZXA-B-TS7-1 1/4"-M2-V14T-25-M-90-26-V4 (8060549)
  • Angle seat valve VZXA-B-TS7-1 1/4"-M2-V14T-4.4-K-46-17-V4 (8060547)
  • Angle seat valve VZXA-B-TS7-1"-M2-V14T-23-K-75-20-V4 (8060545)
  • Angle seat valve VZXA-B-TS7-1"-M2-V14T-30-M-90-26-V4 (8060546)
  • Angle seat valve VZXA-B-TS7-1"-M2-V14T-8.3-K-46-17-V4 (8060544)
  • Angle seat valve VZXA-B-TS7-1/2"-M2-V14T-30-K-46-17-V4 (8060541)
  • Angle seat valve VZXA-B-TS7-2 1/2"-M2-V14T-5.6-M-90-26-V4 (8060554)
  • Angle seat valve VZXA-B-TS7-2"-M2-V14T-10-M-90-26-V4 (8060553)
  • Angle seat valve VZXA-B-TS7-2"-M2-V14T-5.6-K-75-20-V4 (8060552)
  • Angle seat valve VZXA-B-TS7-3/4"-M2-V14T-12.8-K-46-17-V4 (8060542)
  • Angle seat valve VZXA-B-TS7-3/4"-M2-V14T-30-K-75-20-V4 (8060543)