PSI 929.18 Filter regulator LFR-…-EX4
Title:
PSI 929.18 Filter regulator LFR-…-EX4
Subtitle:
With high flow rates!
Description:

Hard-wearing, robust and powerful: LFR-…-EX4 is ideal for use in corrosive outdoor environments, for example in the chemical industry. The new filter regulator is initially available in the sizes ¼" and ½" with G or NPT thread – as an individual component or in combination with process valve units.

 

Document type:
Product information in brief
Title Version
PSI 929.18 Filter regulator LFR-…-EX4
PSI 929.18 Filter regulator LFR-…-EX4
PSI 929.18 Filterregelventil LFR-…-EX4
PSI 929.18 Filterregelventil LFR-…-EX4
PSI 929.18 Unidad de filtro y regulador LFR-…-EX4
PSI 929.18 Unidad de filtro y regulador LFR-…-EX4