Title:
FCT - Festo Configuration Tool
Subtitle:
SFC-LAC, SFC-LACI
Description:
Configuration and commissioning software for the motor controller: SFC-LAC / SFC-LACI, PlugIn for SFC-LAC V1.0.1.6 (I/O), PlugIn for SFC-LAC V2.0.0.454 (I/O PB), PlugIn for SFC-LAC V2.2.0.10 (I/O PB CO DN), PlugIn for SFC-LAC / SFC-LACI V3.0.0.766 (I/O PB CO DN)

Supported systems:
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H0-IO (562845)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
  • Motor controller SFC-LACI-VD-10-E-H2-IO (562846)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor controller SFC-LAC-VD-10-E-H0-CO (540633)
  • Motor controller SFC-LAC-VD-10-E-H0-DN (552346)
  • Motor controller SFC-LAC-VD-10-E-H0-IO (540038)
  • Motor controller SFC-LAC-VD-10-E-H0-PB (540631)
  • Motor controller SFC-LAC-VD-10-E-H2-CO (540634)
  • Motor controller SFC-LAC-VD-10-E-H2-DN (552347)
  • Motor controller SFC-LAC-VD-10-E-H2-IO (540039)
  • Motor controller SFC-LAC-VD-10-E-H2-PB (540632)
Document type:
Commissioning
Title Version
FCT - Festo Configuration Tool