Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Large-diameter cylinder DSBG with tie rods
Large-diameter cylinder DSBG with tie rods Power that moves

The new large-diameter cylinders DSBG in sizes 160 / 200 / 250 /
320 are powerful, efficient, durable and technically advanced. They
have P or PPV cushioning as standard and can be equipped with lots
of optional features from the modular system. Suitable for use at up
to 150° C, available as ATEX variants or with stud bolts for easy vertical
or horizontal mounting.

Process Automation - World of linear actuators
Process Automation - World of linear actuators Overview of linear actuators, positioners and suitable accessories
PPS Flyer "Less is more."
PPS Flyer "Less is more." The future of standard cylindes.

Here you will see, why standard cylinders now stand for: "Less is more." 

DSBG-160...320
DSBG-160...320
DSBG
DSBG
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Product Overview
Product Overview
Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.