4/23/2016

Versatility meets design

Versatility meets design

Quarter-turn actuator DFPD sets new standards in process automation
Modular, resilient, versatile – these are the core properties of the quarter-turn actuator DFPD from Festo.

Modular, resilient, versatile – these are the core properties of the quarter-turn actuator DFPD from Festo. This rack and pinion combination is thus the perfect actuator for many requirements in the process industry.

 

Thanks to its versatility and flexibility, the DFPD can be used in a variety of sectors and markets. Its modern, simple and compact design impresses, whether it is used with ball valves, shut off valves or air dampers in the chemical, pharmaceutical or beverage industry or for water treatment and other areas of process automation. The rack and pinion combination is a great addition to the market, in both the single-acting and double-acting version.

 

Flexible in operating pressure

The single-acting version of this new quarter turn actuator is particularly compact and extremely modular. Thanks to the optimised spring design it can be configured in increments of  0.5 bar for more efficient use. With the nine different spring combinations, the quarter turn actuator DFPD meets the most precise operating pressure requirements of between 2 and 6 bar. The rotation angle for standard sizes is up to 90° and for the sizes 40, 120, 240 and 480 it even rises to 180°.

 

The basic version of the DFPD is suitable for temperatures between -20 and +80 °C. The low-temperature variant is designed for arctic regions and covers a temperature range of -50 °C to +60 °C. The high-temperature variant can be used at temperatures of between 0 °C and +150 °C. With its versatile and corrosion-resistant surface coatings, the actuator can also be reliably and flexibly used in harsh conditions. It can be mounted anywhere and the end positions can be adjusted by ± 5° at both ends, ensuring high flexibility during operation.

 

A complete package covering the entire value chain

In combination with the CMSX positioner, it is ideally suited for the analogue control of quarter-turn actuators, e.g. in dosing tasks. Furthermore, the sensor boxes SRBC/SRBE/SRBG enable simple digital control and full position sensing. And this is possible outdoors as well as in potentially explosive environments. The NAMUR valves VSNC are certified worldwide in accordance with all the current standards. For safety-oriented applications, the robust pilot valves VOFC and VOFD are perfect additions. The solenoid valves can be widely used and meet the highest safety standards (up to SIL3, explosion protection). This allows Festo to provide complete automation of quarter-turn actuators for a large range of applications.

 

www.festo.com/dfpd

 

 

About Festo:

Festo AG is a global player and an independent family-owned company with its headquarters in Esslingen am Neckar, Germany. The company supplies pneumatic and electrical automation technology to 300,000 customers of factory and process automation in over 200 industries. Our products and services are available in 176 countries. With about 18,700 employees in 61 companies worldwide, Festo achieved a turnover of around €2.64 billion in 2015. Each year around 8 % of this turnover is invested in research and development.

 

In this learning company, 1.5 % of turnover is invested in basic and further training. Yet training services are not only provided for Festo's own staff – Festo Didactic SE also supplies basic and further training programmes in the field of automation technology for customers, students and trainees.

 

 

Contact:

Christopher Haug

+49(711)347-4032
+49(711)34754-4032

Festo Media Service

 
 

Photos

Caption Download
Quarter-turn actuator DFPD Versatile, robust and designed for the extreme – the new quarter-turn actuator DFPD for use in process automation. (Photo: Festo AG & Co. KG)