Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
MS Word template - identification plate holder CPX

Supported systems:

  • Terminal CPX (197330)
1.0
3/1/2006
MS Word template - identification plate holder MPA

Supported systems:

  • Valve terminal MPA-ASI-VI (546279)
  • Valve terminal MPA-CPI-VI (546280)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAF-MPM-VI (544398)
  • Valve terminal MPAL-VI (569926)
1.0
3/1/2006
MS Word template - identification plate holder CPV-SC, 16-fold

Supported systems:

  • Valve terminal CPV-SC-FB-VI (538510)
  • Valve terminal CPV-SC-MP-VI (525675)
1.0
3/1/2006
MS Word template - identification plate holder CPV-SC, 12-fold

Supported systems:

  • Valve terminal CPV-SC-FB-VI (538510)
  • Valve terminal CPV-SC-MP-VI (525675)
1.0
3/1/2006
MS Word template - identification plate holder CPV-SC, 8-fold

Supported systems:

  • Valve terminal CPV-SC-FB-VI (538510)
  • Valve terminal CPV-SC-MP-VI (525675)
1.0
3/1/2006
MS Word template - identification plate holder CPV-SC, 4-fold

Supported systems:

  • Valve terminal CPV-SC-FB-VI (538510)
  • Valve terminal CPV-SC-MP-VI (525675)
1.0
3/1/2006
MS Word template - identification plate holder VTSA subbases

Supported systems:

  • Valve terminal VTSA-ASI (555564)
  • Valve terminal VTSA-ASI-NPT (555565)
  • Valve terminal VTSA-F-ASI (555566)
  • Valve terminal VTSA-F-ASI-NPT (555567)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
MS Word template - identification plate holder CPX/MPA

Supported systems:

  • Valve terminal MPA-FB-VI (530411)
1.0
MS Word template - identification plate holder CPV14

Supported systems:

  • Valve terminal CPV14-VI (18210)
1.0
MS Word template - identification plate holder CPV18

Supported systems:

  • Valve terminal CPV18-VI (18220)
1.0
MS Word template - identification plate holder CPV10

Supported systems:

  • Valve terminal CPV10-VI (18200)
1.0
MS Excel template - identification plate holder CPV-SC

Supported systems:

  • Valve terminal CPV-SC-FB-VI (538510)
  • Valve terminal CPV-SC-MP-VI (525675)
Firmware

Firmware for integrated drive EMCA-EC-67-...-EP (Ethernet/IP)

  • v1.4.0.2
  • v1.2.0.24
  • v1.2.0.8
  • v1.0.0.70


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.4.0.39
2/13/2019
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

New Features:

  • EtherCAT scan (only non-modular devices)
  • Manual access also for motors, axes and gears


Fixed Bugs:

  • Firmware is not shown correctly after downloading it into the repository
  • Connections between devices get lost when copying and pasting
  • Opening the scan view while the application window is shown in reduced size might freeze the application


Known Issues:

  • After importing a modular device from the EtherCAT scan, its modules still need to be configured manually.
  • Downloading a firmware to a CMMT-AS with improper network settings stops at 10 %, and the application freezes.
1.1.1.610
1/16/2019
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

New Features:

  • English online help

 

Fixed Bugs:

  • Opening a Plug-in by double clicking the device in the navigator does not work
  • Access error message after Plug-in installation
  • Firmware file cannot be downloaded after the user interface language has been changed
  • Searching for firmware updates sporadically fails
1.0.3.6
7/23/2018
Vision Sensor Configuration Studio

Software for Vision Sensors SBSI/SBSC. Software to change the firmware, network settings and for configuration of Vision Sensors, including "Vision Sensor Device Manager".

Supported systems:

  • Code Reader SBSI-B-R3B-F6-W (2930232)
  • Code Reader SBSI-B-R3B-F12-W (2930233)
  • Code Reader SBSI-B-R3B-F6-R (2930234)
  • Code Reader SBSI-B-R3B-F12-R (2930235)
  • Code Reader SBSI-B-R3B-F6-R-D (2930236)
  • Code Reader SBSI-B-R3B-F12-R-D (2930237)
  • Code Reader SBSI-B-R3B-F6-NR (2930238)
  • Code Reader SBSI-B-R3B-F12-NR (2930239)
  • Code Reader SBSI-B-R3B-F6-NR-D (2930240)
  • Code Reader SBSI-B-R3B-F12-NR-D (2930241)
  • Code Reader SBSI-B-R3B-F6-W-D (2930242)
  • Code Reader SBSI-B-R3B-F12-W-D (2930243)
  • Object Sensor SBSI-Q-R3B-F6-W (2942261)
  • Object Sensor SBSI-Q-R3B-F12-W (2942262)
  • Object Sensor SBSI-Q-R3B-F6-NR (2942265)
  • Object Sensor SBSI-Q-R3B-F12-NR (2942266)
  • Code Reader SBSI-B-AF-R3B-F6-W (8058715)
  • Code Reader SBSI-B-AF-R3B-F12-W (8058716)
  • Code Reader SBSI-B-AF-R3B-F6-R (8058717)
  • Code Reader SBSI-B-AF-R3B-F12-R (8058718)
  • Code Reader SBSI-B-AF-R3B-F6-NR (8058719)
  • Code Reader SBSI-B-AF-R3B-F12-NR (8058720)
  • Code Reader SBSC-B-AF-R3B (8058721)
  • Code Reader SBSC-B-AF-R2B (8058722)
  • Code Reader SBSI-B-AF-R2B-F12-R (8058723)
  • Object Sensor SBSI-Q-AF-R3B-F6-W (8058724)
  • Object Sensor SBSI-Q-AF-R3B-F12-W (8058725)
  • Object Sensor SBSI-Q-AF-R3B-F6-NR (8058726)
  • Object Sensor SBSI-Q-AF-R3B-F12-NR (8058727)
  • Object Sensor SBSC-Q-AF-R3B (8058728)
  • Object Sensor SBSC-Q-AF-R2B (8058729)
  • Object Sensor SBSI-Q-AF-R2B-F12-W (8058730)
  • Colour sensor SBSI-F-R3C-F6-W (8058731)
  • Colour sensor SBSI-F-R3C-F12-W (8058732)
  • Colour sensor SBSI-F-AF-R3C-F6-W (8058733)
  • Colour sensor SBSI-F-AF-R3C-F12-W (8058734)
  • Colour sensor SBSC-F-AF-R3C (8058735)
  • Allroundsensor SBSC-U-AF-R2B (8058736)
  • Allroundsensor SBSC-U-AF-R3B (8058737)
V1.23.2.2
1/14/2019
Firmware Motion Terminal VTEM

firmware for VTEM

Supported systems:

  • Motion Terminal VTEM (8047502)
4.8.2
11/28/2018
Target Support Package CODESYS CPX-E-CEC Version 3.5.12.75
  • Update Runtime to Codesys SP12 Patch 5
  • Implement EtherNet/IP - Device
  • Support CDSB
  • Improvement of EtherCAT-Functionality
  • Enhancement of IOLink-Functionality (scan, diagnosis)
3.5.12.75
10/24/2018
Firmware CPX-E-CEC-C1/M1 Bootloader Version 1.0.8
1.0.8
10/17/2018
Firmware CPX-E-CEC-C1/M1 Firmware Version 1.0.2
1.0.2
10/17/2018
Firmware CPX-E-CEC-C1/M1-PN/EP Bootloader Version 1.1.15
1.1.15
10/25/2018
Firmware CPX-E-CEC-C1/M1-EP Firmware Version 1.1.18
1.1.18
10/25/2018
CDSU USB IO-Link Master Tool

CDSU-Tool is the PC software for the USB IO-Link Masters CDSU-1.

Available functions:

- Visualization of IO-Link Device Description (IODD)

- Automatic download of IODD from https://ioddfinder.io-link.com

- Configuration of parameters and storage of set of parameters

- Monitoring of process data and diagnostic

1.0.1
8/28/2018
USB driver CPX-E-PB Bus module version: 22.02.2016

Festo Virtual Communications Port

Supported systems:

  • Bus module CPX-E-PB Revision 01
2/22/2016
Firmware Firmware CDSB-A1

V 1.0.0

V0.3.19
Subscribe to RSS