Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo CAD-Plugin for Pro/Engineer and Creo Parametric Assure a reliable link between the Festo PARTdataManager and your CAD system.


Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Please note: Festo PARTdataManager has to be installed.

 

Supported CAD system versions:

 

 

- 2016, 2017:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 3

 

- 2018:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 4

 

 

2018 (V11.00 SP2 Build 166308)
1/1/2018
Vision Sensor Configuration Studio CCS Camera Configuration Studio

Machine Vision Engineering-Software for setting up, adjusting, displaying and recording inspection jobs of the camera system SBRD-Q

Supported systems:

  • controller SBRD-Q (8067301)
1.0.18309.0
11/9/2018
Shock absorber selection
Shock absorber selection

This software selects a shock absorber suited to your particular application. Cases such as horizontal or angled configuration, swinging lever, rotating disc or swinging mass can be selected.

Version 5.10.0.8
2/1/2011
PPS-Check
PPS-Check With this engineering software you will get an estimation of the functionality for your cylinder with PPS cushioning.

Supported Products:

  • ADN
  • ADNGF
  • DSNU
  • CRDSNU
  • DSBC
  • DSBF
  • DSBG

Requirements: .net-Framework 3.5

1.1
AirCon
AirCon Air requirements for pneumatically actuated valves

Compressed air requirements for pneumatically actuated valves in water treatment plants can be calculated with Aircon. Beyond this, required compressed air reservoir capacity can be ascertained, and valves can be automatically configured for use with Festo actuators.

Version 2.12
Conversion of technical and physical units

Conversion of units:

- length

- area

- volume

- pressure

- flow rate

- temperature

- measure

- speed

- density
Calculation:

- Flow rate (Air)

- force by pressure and area (e.g. for cylinder force)

Parallel gripper
Parallel gripper

To choose the right gripper you need to calculate the weight, direction of movement, distances, etc. The software tool tells you immediately which of the parallel, radial, angle or 3-point grippers you need to use, and in which size.

Moment of inertia calculation
Moment of inertia calculation

English
This program calculates the moment of inertia of various basic bodies and Festo standard components.

Español
Cálculo del momento de inercia
Este programa calcula el momento de inercia de varios cuerpos básicos y de componentes estándar Festo.

Français
Calcul de moments d’inertie
Quelle que soit la forme ou la nature de la pièce, ce logiciel vous permet de calculer son moment d'inertie. Sauvegarder, transférer ou imprimer les résultats.

Version 4.0.2.1
1/24/2005
Process Valve Automation Tool (PVA-Tool)
Process Valve Automation Tool (PVA-Tool) User friendly software for dimensioning and selection of the suitable quarter turn actuator for automation of butterfly and ball valves

The torque diagrams of the selected actuator will be displayed for a visual confirmation. The application parameters can be changed any time and consequently the results will be automatically adapted to the new requirements.

1.0.4
6/1/2017
MuscleSIM
MuscleSIM Festo Fluidic Muscle

Do you have an application for the Festo Fluidic Muscle? With this tool you can easily simulate a single tensile actuator or a pneumatic tension spring. A comprehensive product configuration, accessory selection and parts list are included.

Version 2.0.1.5 EN
4/4/2005
Soft Stop
Soft Stop

English
Soft Stop can practically turn the impossible into reality. Travel times are shortened by as much as 30% for pneumatic drives and vibration is greatly reduced. The selection program performs all of the necessary calculations.

Español
El Soft Stop puede hacer realidad lo que parecía imposible. Los tiempos de recorrido de actuadores neumáticos se reducen en un 30% y disminuyen drásticamente las vibraciones. El programa de selección realiza todos los cálculos necesarios.

Français
Ce logiciel vous permet de configurer un système Soft Stop de l'actionneur au système de commande en quelques étapes. Le système Soft Stop transforme l'impossible en possible : réduit les temps de cycle jusqu'à 30% et diminue de manière drastique les vibrations.

4.0.0.38
4/26/2016
Festo AirDryer: Dryer calculation for membrane and adsorption dryers <b>Version 1.0.2.0</b> (2007-12-10)

This program calculates the correct size of Festo dryers by showing possible solutions for individual apllications. Afterwards direct links are making it comfortable to find its way to the to the online catalogue.

Also measurement units like Celsius vs. Fahrenheit can be easily changed to the particular needs.
Furthermore the tool gives a short overview about the different drying principles and leads with direct links to the online catalogue.

Version 1.0.2.0
12/10/2007
Vacuum component selection
Vacuum component selection

The program calculates the right vacuum suction cup for your application. All you need to do is input the required parameters and the program will then determine solutions ranging from a simple vertical linear movement right through to freely positionable suction cups with linear and circular motion.

3.22.2.18
10/1/2012
Quick Search
Quick Search

No update of QuickSearch anymore.

Please use QuickSearchPlus (Direct download from here)

2018.12
PositioningDrives
PositioningDrives Electromechanic linear axes

Dimensioning of electromechanic linear axes and electrical motors: Find a solution with only a few basic data

Version 2.3.25
11/2/2018
Pneumatic drives
Pneumatic drives

Perfect simulations replace expensive reality tests. GSED is an expert system that helps you select and configure the entire pneumatic control sequence. If an entered variable is changed, the program automatically adopts it for all further values.

Festo PARTdataManager
Festo PARTdataManager Reduced workload - thanks to 2D/3D CAD data for more than 33,000 products

Festo PARTdataManager can be installed as a separate application.

Take advantage of comprehensive full-text searches, e.g. for part numbers, product lines or designation as well as functions like geometrical product comparison and geometrical search based on an imported 3D file.

 

2D/3D CAD interfaces for:

• AutoCAD

• Autodesk Inventor™

• CATIA V5

• Pro/ENGINEER

• NX™

• SOLID EDGE

• SolidWorks

2018 (V11.00 SP2 Build 166308)
1/1/2018
Function blocks Siemens PCS 7
Function blocks Siemens PCS 7

Driver block library for seamlessly integrating Festo CPX remote I/O terminals with or without attached valve terminals (MPA, VTSA) into a Siemens SIMATIC PCS 7 process control system via Profibus DP; provides full support for “Generate Module Drivers” function

Supported systems:

  • Electrical terminal CPX
  • Valve terminal MPA with CPX terminal
  • Valve terminal MPA-F with CPX terminal
  • Valve terminal VTSA with CPX terminal
  • Valve terminal VTSA-F with CPX terminal



Supported systems:

  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node-SET CPX-FB13 (195741)
  • Bus node-SET CPX-M-FB34-M3 (548752)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.1.3.0
11/14/2017
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.