Festo Media Service

Please select a category on the left or use the search.

Caption Download
10% Saving with pneumatics
Pipe cellar Impressive technology in the three-level pipe cellar: 70 pneumatically actuated shut-off valves open and close the pipelines during backwashing of the multi-media filters in the Langenau water treatment plant (Photo: Festo AG & Co. KG)
10% Saving with pneumatics
Control cabinet Complete pneumatic automation solution from a single source: control cabinets supplied ready to install with project support, conceptualisation and implementation (Photo: Festo AG & Co. KG)
10% Saving with pneumatics
Actuators and pipes Pneumatic actuators have a clear advantage compared to electric actuators in cramped installation spaces (Photo: Festo AG & Co. KG)
10% Saving with pneumatics
Basin Sludge water valves control pneumatic linear actuators DFPI with integrated displacement encoder; integration protects the encoder from harsh environmental influences, enhances running performance and reduces maintenance costs (Photo: Festo AG & Co. KG)
Versatility meets design
Quarter-turn actuator DFPD Versatile, robust and designed for the extreme – the new quarter-turn actuator DFPD for use in process automation. (Photo: Festo AG & Co. KG)
Tough on the outside, tough on the inside
DFPI-NB3 A tough performer thanks to an integrated displacement encoder: the linear actuator DFPI-NB3 from Festo. (Photo: Festo AG & Co. KG)
Versatile applications with process valves
VSNC The standard NAMUR valve VSNC from Festo is ideal for use with process valves. (Photo: Festo AG & Co. KG)
Plants based on the Lego® principle
Modular Automation Numbering up instead of scaling up: with modular automation, plants can be expanded or modified in line with individual requirements. This illustration shows different variants of skids, ranging from a pump skid through to a filter module skid and CIP skid. (Photo: Festo AG & Co. KG)
Plants based on the Lego® principle
Skids Highly flexible skids are fully transportable filter systems for situations when the demand for water is low, requiring the treatment of up to 1,000 m³ of water per day. With transportable filter systems, water production can be started up very quickly. (Photo: Festo AG & Co. KG)
Plants based on the Lego® principle
Pyramide CPX Zentraler Baustein für die modulare Automation: die Automatisierungsplattform CPX von Festo. (Foto: Festo AG & Co. KG)
Plants based on the Lego® principle
Pyramid CPX The central element for modular automation: the Festo automation platform CPX. (Photo: Festo AG & Co. KG)
Reliable partner for the entire automation pyramid
Skids Modular Automation with Skids: creating water treatment plants fast and flexibly and adapting them when needed without reconfiguring them completely. (Photo: Festo AG & Co. KG)
Reliable partner for the entire automation pyramid
CMSX The economical position controller CMSX provides safety with double-acting quarter turn actuators. Pre-definable positions reduce otherwise incalculable risks to the production process to a minimum (Photo: Festo AG & Co. KG)
Reliable partner for the entire automation pyramid
DFPI-NB3 A tough performer thanks to an integrated displacement encoder: the linear actuator DFPI-NB3 from Festo. (Photo: Festo AG & Co. KG)
Reliable partner for the entire automation pyramid
VSNC The standard NAMUR valve VSNC from Festo is ideal for use with process valves. (Photo: Festo AG & Co. KG)