Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

CMMB configurator 2/24/2021

Configuration and commissioning software for the motor controller CMMB-AS

Supported systems:

  • Motor controller CMMB-AS-01 (5105641)
  • Motor controller CMMB-AS-02 (5105642)
  • Motor controller CMMB-AS-04 (5105643)
  • Motor controller CMMB-AS-07 (5105644)
1.0.0
7/3/2017
Firmware 2/22/2021
Supported systems:
  • Operator unit CDSA-D3-RV (8126915)
0.1.0.9
6/8/2020
Function blocks CODESYS 2/22/2021 CODESYS SoftMotion package V 4.8.0.0

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
4.8.0.0
8/10/2020

Top downloads

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

CoDeSys version 3 - A hardware independent introduction to PLC programming
CoDeSys version 3 - A hardware independent introduction to PLC programming

In order to master the fast-changing requirements of embedded and PC-controlled industrial applications, it is increasingly important to master and apply different programming languages. This is complicated by the huge variety of programming software available. Differences in user-interface, functionality and commands sets cause confusion and make mistakes more likely. CoDeSys – a tried and tested, globally-introduced hardware-independent software from 3S offers a Controller Development System according to the IEC 61131-3 with all defined programming languages independent of the hardware manufacturer. This training demystifies CoDeSys and gives participants confidence in using it.

CoDeSys version 3 - A hardware independent introduction to CoDeSys
CoDeSys version 3 - A hardware independent introduction to CoDeSys

Flexibility despite a high degree of automation is one of the most important challenges in manufacturing companies. It demands the integration and networking of different controls in a complex automation system. This is complicated by the huge variety of programming software available. Differences in user interface, functionality and command sets cause confusion and make mistakes more likely. CoDeSys – a tried and tested, globally-introduced hardware-independent software from 3S offers a Controller Development System according to the IEC 61131-3 with all defined programming languages independent of the hardware manufacturer. This training demystifies CoDeSys and gives participants confidence in using it.

Subscribe to RSS