Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Productvideo Vacuum generator OVEM/OVEL
Productvideo Vacuum generator OVEM/OVEL 2017, 2:28 min, mp4

OVEM is a compact unit with a large variety of individually selectable functions. Five performance classes and the new IO-Link communication standard make it the ideal solution for every application.

Animation: Quarter turn actuator DFPD for process automation
Animation: Quarter turn actuator DFPD for process automation 2016, 2:54, MP4

Get to know the technical features of the quarter turn actuator DFPD in this animation: With an adjustable end position by 5° at both ends, a rotation angle up to 180° and corrosion-resistant or hard anodised versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

Productvideo: Electric Cylinders EPCO
Productvideo: Electric Cylinders EPCO 2013, 2.45 min, MP4

The electric cylinder EPCO is a mechanical linear drive with piston rod and permanently attached motor. The driving component consists of an electrically actuated spindle that converts the rotary motion of the motor into a linear motion of the piston rod.

Animation Standard NAMUR valve VSNC
Animation Standard NAMUR valve VSNC

Get to know the new NAMUR generation: The standard NAMUR valve VSNC is certified worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications

Product video: Solenoid Valves VUVS / Valve Manifold VTUS
Product video: Solenoid Valves VUVS / Valve Manifold VTUS 2015, 2.24 min MP4 HD
Holding brakes DACS
Holding brakes DACS
Proportional pressure regulators VEAA/VEAB
Proportional pressure regulators VEAA/VEAB 2017, 1:45 min, mp4

These valves offer high-precision flow control at up to 20 l/min. – with low hysteresis, high repeat accuracy and low energy consumption. The proportional characteristics of a piezo bender with direct actuation ensure stable and reliable regulation – and a stepless pressure rise.

Animation DFST stopper cylinder
Animation: Angle seat valve VZXA for process automation
Animation: Angle seat valve VZXA for process automation

Discover how easily the VZXA adapts to the task in hand: Thanks to its range of variants it maximizes flexibility and minimizes the effort involved in designing your application.

Animation: Pinch valve VZQA for process automation
Animation: Pinch valve VZQA for process automation

Normally open or normally closed? It’s your decision! The compact pinch valve VZQA is modularly configurable, and the full bore passage ensures easy maintenance and cleaning. Bring your media into the flow!

Animation: Linear actuator DFPI for process automation
Animation: Linear actuator DFPI for process automation

ISO 15552, high IP and corrosion protection, an integrated displacement encoder or even a fully integrated positioner, swivel motion thanks to optimized piston rod guide – the robust and reliable linear actuator DFPI is the optimal choice for control of dampers, blades, slides, gate valves, pinch valves, dart valves, penstocks and many more.

Spindle and toothed belt axes ELGC and mini slides EGSC
Spindle and toothed belt axes ELGC and mini slides EGSC 2017, 1:27 min, mp4

For applications where compact dimensions are essential, these axes can be combined into very space-saving handling systems. The low-cost linear axes ELGC and the mini slides EGSC offer an optimal ratio between installation space and working space.

Tubing/fitting combination PUN-H/QS
Tubing/fitting combination PUN-H/QS 2017, 1:19 min, mp4

Tubing PUN and push-in fitting QS, combined for optimal, sustained trouble-free operation of your system – simply with Festo plug and work for quick assembly.

Presentation of the angle seat valve VZXA for process automation
Presentation of the angle seat valve VZXA for process automation

Freddy Fellner, Product Manager for Process Automation at Festo, presents the angle seat valve VZXA and its strengths: highly modular, robust and high flow rates.

Animation Planar surface gantry EXCM
Animation: Multi Carrier System
Animation: Multi Carrier System
Presentation of the pinch valve VZQA for process automation
Presentation of the pinch valve VZQA for process automation

Freddy Fellner, Product Manager for Process Automation at Festo, presents the pinch valve VZQA: a food safe and modular process valve.

Easy Clip: Automation solutions for the chemcials industry "We speak the language of chemistry fluently"

What can Festo offer for the chemicals industry? Start our clip and learn more!

Product video: Planar surface gantry EXCM-30
Product video: Planar surface gantry EXCM-30
Product video: Linear gantry EXCT Cartesian handling system for high-speed picker
Product video: Servo press kit YJKP for electrical press-fitting applications 2016, 1:41, MP4
Product video: Compact handling system YXMx Flexible basic platform for a wide variety of desktop applications
Product video Quarter turn actuator DFPD for process automation
Product video Quarter turn actuator DFPD for process automation

Pablo Ruiz, Product Manager for Process Automation at Festo, presents the quarter turn actuator DFPD: an extremely modular and productive all-rounder!

Product video: Clip fix tool AGTC 2015, 1.24 min, MP4
The perfect example of Clean Design: the valve terminal MPA-C
The perfect example of Clean Design: the valve terminal MPA-C

No matter how high your requirements are for valve terminals, MPA-C in Clean Design can meet them all. This valve terminal is particularly easy to clean and is resistant to corrosion and cleaning agents. What is more, it is available with degree of protection IP69K, a redundant seal system, FDA-compliant materials and NSF-H1 grease.

Vorstellung des Linearantriebs DFPI für die Prozessautomation
Vorstellung des Linearantriebs DFPI für die Prozessautomation

Patric Henzi, Produktmanager in der Prozessautomation, stellt den Linearantrieb DFPI vor: integriert, robust, flexibel!

Product video: Twin piston semi-rotary drive DRRD 2013, EN, 1.48 min MP4
Product video: Standard cylinder DSBC to ISO 15552
Water separator MS-LWS 2013, 0.36 min MP4
Product video: Toothed belt axis ELGA-RF 2013, 2.52 min MP4
Show 30 more results ...
Subscribe to RSS