Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

CMMB configurator 2/24/2021

Configuration and commissioning software for the motor controller CMMB-AS

Supported systems:

  • Motor controller CMMB-AS-01 (5105641)
  • Motor controller CMMB-AS-02 (5105642)
  • Motor controller CMMB-AS-04 (5105643)
  • Motor controller CMMB-AS-07 (5105644)
1.0.0
7/3/2017
Firmware 2/22/2021
Supported systems:
  • Operator unit CDSA-D3-RV (8126915)
0.1.0.9
6/8/2020
Function blocks CODESYS 2/22/2021 CODESYS SoftMotion package V 4.8.0.0

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
4.8.0.0
8/10/2020

Top downloads

FCT - Festo Configuration Tool - PlugIn
Setup for Festo Configuration Tool with CMAX plugIn
  • Festo Configuration Tool V1.3.1.1
  • CMAX PlugIn V2.3]
  • CMAX PlugIn V2.2
  • CMAX PlugIn V1.8
  • CMAX PlugIn V1.1
  • CMAX PlugIn V1.0


Version changes:
Version 2.3 Support of new firmware features
  • Record list with 128 records[*/]
  • Seperated target position and target force in the control data[*/]
  • Sign of Life bit[*/]
  • Control clamping unit of DGCI externally[*/]
  • Secondary actual value transmits error and warning[*/]
Other
  • The PlugIn can be used in Japanese language[*/]
  • A firmware version can be defined which is to be used for the component[*/]


Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.333
9/13/2017
Firmware
Firmware-Files for CPX-CMAX-C1-1
  • Firmware 2.3.1
  • Firmware 2.2.5
  • Firmware 2.2.4
  • Firmware 1.9
  • Firmware 1.8
  • Firmware 1.1
  • ErrorMessages 2.3


Version changes:
Version 2.3 (Release 13):
  • Extension of record list to 128 records[*/]
  • Target position and target force can be transmitted in seperated 16 Bit values in the control data[*/]
  • New: Sign of Life bit in SPOS.B0 for function monitoring by PLC [*/]
  • Clamping unit of DGCI can be controlled externally[*/]
  • Secondary actual value can transmit error and warning[*/]
  • Error E76 can be acknowledged without data reset[*/]


Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.14
8/25/2017
DeviceNet EDS
Necessary to configure a DeviceNet scanner for communication with the SPC200.

Supported systems:
  • Axis controller housing SPC200-CPU-4 (170173)
  • Axis controller housing SPC200-CPU-6 (170174)
  • Axis controller SPC200/P01 (170521)
  • Axis controller SPC200/P02 (170522)
  • Axis controller SPC200/P04 (187812)
  • Axis controller SPC200/P05 (187813)
  • Axis controller SPC200/P07 (187815)
  • Axis controller SPC200/P08 (187816)
  • bus interface SPC200-COM-DN2 (540305)
  • bus interface SPC200-COM-IBS (170225)
  • bus interface SPC200-COM-PDP (170224)
  • Cover plate SPC200-BP (170229)
  • digital I/O SPC200-DIO (170179)
  • Operator unit SPC200-MMI-1 (170226)
  • Power supply SPC200-PWR-AIF (170175)
  • Serial interface module SPC200-MMI-DIAG (170176)
  • Setpoint module SPC200-2AI-U (170177)
  • Sub controller SPC200-SCU-AIF (178311)
2.01
5/1/2006
Subscribe to RSS