Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FCT - Festo Configuration Tool - PlugIn
Setup for Festo Configuration Tool with CMAX plugIn
  • Festo Configuration Tool V1.3.1.1
  • CMAX PlugIn V2.3]
  • CMAX PlugIn V2.2
  • CMAX PlugIn V1.8
  • CMAX PlugIn V1.1
  • CMAX PlugIn V1.0


Version changes:
Version 2.3 Support of new firmware features
  • Record list with 128 records[*/]
  • Seperated target position and target force in the control data[*/]
  • Sign of Life bit[*/]
  • Control clamping unit of DGCI externally[*/]
  • Secondary actual value transmits error and warning[*/]
Other
  • The PlugIn can be used in Japanese language[*/]
  • A firmware version can be defined which is to be used for the component[*/]


Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.333
9/13/2017
Firmware
Firmware-Files for CPX-CMAX-C1-1
  • Firmware 2.3.1
  • Firmware 2.2.5
  • Firmware 2.2.4
  • Firmware 1.9
  • Firmware 1.8
  • Firmware 1.1
  • ErrorMessages 2.3


Version changes:
Version 2.3 (Release 13):
  • Extension of record list to 128 records[*/]
  • Target position and target force can be transmitted in seperated 16 Bit values in the control data[*/]
  • New: Sign of Life bit in SPOS.B0 for function monitoring by PLC [*/]
  • Clamping unit of DGCI can be controlled externally[*/]
  • Secondary actual value can transmit error and warning[*/]
  • Error E76 can be acknowledged without data reset[*/]


Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.14
8/25/2017
DeviceNet EDS
Necessary to configure a DeviceNet scanner for communication with the SPC200.

Supported systems:
  • Axis controller housing SPC200-CPU-4 (170173)
  • Axis controller housing SPC200-CPU-6 (170174)
  • Axis controller SPC200/P01 (170521)
  • Axis controller SPC200/P02 (170522)
  • Axis controller SPC200/P04 (187812)
  • Axis controller SPC200/P05 (187813)
  • Axis controller SPC200/P07 (187815)
  • Axis controller SPC200/P08 (187816)
  • bus interface SPC200-COM-DN2 (540305)
  • bus interface SPC200-COM-IBS (170225)
  • bus interface SPC200-COM-PDP (170224)
  • Cover plate SPC200-BP (170229)
  • digital I/O SPC200-DIO (170179)
  • Operator unit SPC200-MMI-1 (170226)
  • Power supply SPC200-PWR-AIF (170175)
  • Serial interface module SPC200-MMI-DIAG (170176)
  • Setpoint module SPC200-2AI-U (170177)
  • Sub controller SPC200-SCU-AIF (178311)
2.01
5/1/2006
PROFIBUS GSD
Necessary for configuration of a Profibus master for communication with the SPC200.

Supported systems:
  • Axis controller housing SPC200-CPU-4 (170173)
  • Axis controller housing SPC200-CPU-6 (170174)
  • Axis controller SPC200/P01 (170521)
  • Axis controller SPC200/P02 (170522)
  • Axis controller SPC200/P04 (187812)
  • Axis controller SPC200/P05 (187813)
  • Axis controller SPC200/P07 (187815)
  • Axis controller SPC200/P08 (187816)
  • bus interface SPC200-COM-DN2 (540305)
  • bus interface SPC200-COM-IBS (170225)
  • bus interface SPC200-COM-PDP (170224)
  • Cover plate SPC200-BP (170229)
  • digital I/O SPC200-DIO (170179)
  • Operator unit SPC200-MMI-1 (170226)
  • Power supply SPC200-PWR-AIF (170175)
  • Serial interface module SPC200-MMI-DIAG (170176)
  • Setpoint module SPC200-2AI-U (170177)
  • Sub controller SPC200-SCU-AIF (178311)
2.01b
4/1/2006
Function blocks Siemens Step 7
This software module supports communication between a SIEMENS SIMATIC S7 controller and the SPC200 positioning controller. A Profibus card software standard of at least version 2.0 is necessary in SPC200. The ZIP file contains both the software and the documentation. Please refer to the readme file.

Supported systems:
  • Axis controller housing SPC200-CPU-4 (170173)
  • Axis controller housing SPC200-CPU-6 (170174)
  • Axis controller SPC200/P01 (170521)
  • Axis controller SPC200/P02 (170522)
  • Axis controller SPC200/P04 (187812)
  • Axis controller SPC200/P05 (187813)
  • Axis controller SPC200/P07 (187815)
  • Axis controller SPC200/P08 (187816)
  • bus interface SPC200-COM-DN2 (540305)
  • bus interface SPC200-COM-IBS (170225)
  • bus interface SPC200-COM-PDP (170224)
  • Cover plate SPC200-BP (170229)
  • digital I/O SPC200-DIO (170179)
  • Operator unit SPC200-MMI-1 (170226)
  • Power supply SPC200-PWR-AIF (170175)
  • Serial interface module SPC200-MMI-DIAG (170176)
  • Setpoint module SPC200-2AI-U (170177)
  • Sub controller SPC200-SCU-AIF (178311)
WinPISA Update V

WinPISA is the software for configuring, commissioning, programming and performing diagnostics on the SPC200 positioning controller.
For manual see "file and language versions".

4.51
10/1/2009
CMMB configurator

Configuration and commissioning software for the motor controller CMMB-AS

Supported systems:

  • Motor controller CMMB-AS-01 (5105641)
  • Motor controller CMMB-AS-02 (5105642)
  • Motor controller CMMB-AS-04 (5105643)
  • Motor controller CMMB-AS-07 (5105644)
1.0.0
7/3/2017
Firmware
Supported systems:
  • Operator unit CDSA-D3-RV (8126915)
0.1.0.9
6/8/2020
Function blocks CODESYS CODESYS SoftMotion package V 4.8.0.0

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
4.8.0.0
8/10/2020
Function blocks CODESYS software package motion & robotic

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
1.0.0
11/12/2020
PROFIBUS GSD
Supported systems:
  • PROFIBUS interface CPX-AP-I-PB-M12 (8086608)
2
2/14/2020
URCap Software DHEF
Supported systems:
  • adaptive shape gripper kit for robots DHEF-20-A-RA1 (8119114)
1.1.1
6/29/2020
URCap Software EHPS
Supported systems:
  • parallel gripper kit for robots EHPS-16-A-RA1 (8119111)
  • parallel gripper kit for robots EHPS-20-A-RA1 (8119112)
  • parallel gripper kit for robots EHPS-25-A-RA1 (8119113)
1.1.3
6/29/2020
Firmware
Supported systems:
  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
v1.3.7
2/1/2021
Firmware
Supported systems:
  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.2
9/22/2020
PROFINET GSDML
Supported systems:
  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
2/5/2020
Target Support Package CODESYS
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
3.5.15.286
12/3/2020
CODESYS provided by Festo
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
V3.5 SP12 Patch 6 pbF
7/22/2019
Firmware
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
V11.0.0
12/3/2020
Firmware
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
V3.1.4
12/3/2020
Firmware
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
V2.0.2
8/16/2020
Firmware
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
V1.1.26
8/16/2020
Firmware
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
1.1.6
2/23/2018
Firmware
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
1.0.10
2/23/2018
Subscribe to RSS