|
CPX
|
Catalogue pagesFile and language versions
|
|
Maximum productivity: Terminal CPX.
Automation platform
CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.
|
Product information in briefFile and language versions
|
|
Poster: Your partner for process automation
|
PosterFile and language versions
|
|
Electric Automation - Product overview
Seamless connectivity from the workpiece to the cloud!
A perfect fit of controllers, servo drives and mechanics – thanks to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.
|
BrochureFile and language versions
|
|
CPX terminal - PROFINET bus interface
CPX-FB43, CPX-M-FB44/45
Seamless connectivity!
PROFINET, the world’s leading Ethernet-based protocol for industrial automation, offers you direct access and seamless connectivity from the management level to the field level. The new bus interfaces FB43/44/45 of the automation platform CPX are equipped with the latest hardware and software chip technology and are fully compatible with the predecessor series FB3x.
|
Product information in briefFile and language versions
|
|
White paper: Automating on/off process valves
A comparison of actuation methods for pneumatic actuators
On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:
• Required hardware/components and the installation
effort involved
• Investment costs
• Potential for compressed air savings and increased
energy efficiency
• Diagnostic and maintenance options
• Potential for function integration
• Possible applications in safety-related circuits
• Possible applications in potentially explosive areas
|
Special publicationFile and language versions
|
|
Fibre balls in the fight against micropollutants
Festo is automating the world’s first plant featuring Fuzzy Filters® for removing microplastics and medication
Each year, 8,000 tons of pharmaceutical products and 10 tons of microplastics alone end up in Germany’s largest river, the Rhine. Conventional wastewater treatment plants will always struggle to deal with such large quantities of micropollutants. That is why the town of Barntrup in the German state of North Rhine-Westphalia added a purification stage for micropollutants to its wastewater treatment plant – a world first using Fuzzy Filters® from Bosman and automated with pneumatics from Festo.
|
Application descriptionFile and language versions
|
|
The dock “thinks” for itself
Decentralised Control in Bulk Material Handling
The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations
and the release of dusts can occur. AZO CleanDock prevents this
problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.
|
Application descriptionFile and language versions
|
|
Automation solutions for fingerboards in the Oil and Gas industry
Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.
|
Product informationFile and language versions
|
|
All set for automation with IO-Link
Point-to-point!
Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.
|
Product informationFile and language versions
|
|
A quick match!Your selection tool for choosing valves and valve terminals
In 5 minutes to Festo valve! The valve series at a glance:
From individual valves to automation platforms.
|
BrochureFile and language versions
|
|
Automation with function integration
The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA
An overview of the automation platform CPX
Single-platform solutions
• Digital and analogue standard tasks
• Demanding I/O tasks with single-channel diagnostics and parameterisation
• Temperature, displacement and pressure measurement
• Electrical and pneumatic safety functions
• Integrated, comprehensive diagnostics and condition monitoring
• Subordinate, decentralised installation system
Combine these functions directly with the operating elements
• Pilot or process valves
• Control valves for cylinders, grippers, vacuum
• Pressure regulators
• Servopneumatic positioning systems
• Electric drives and axes
For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:
• CPX-FEC (Festo mini control system)
• CPX-CEC (CODESYS controller with 32-bit processor, 400 MHz, CANopen master)
• PC Worx (controller for control environments from Phoenix Contact)
|
PosterFile and language versions
|
|
White paper: Plants based on the Lego principle
Modular automation with valve terminals
Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in
the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line
with requirements. But this is only possible with modular automation.
|
Special publicationFile and language versions
|
|
Animation CPX Terminal
|
AnimationFile and language versions
|
|
Pneumatic automation concepts
A comparison of individual valves and valve terminals
Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.
|
Special publicationFile and language versions
|
|
Servopneumatics
When is it right to use servopneumatics? Your application decides!
The Festo product range, from controllers to drives, makes it extremely easy to implement servopneumatic systems. It is also perfect for integration into the CPX environment with universal fieldbus connection.
|
BrochureFile and language versions
|
|
Integrated Controller CPX-CEC
A smart automation solution for drinking water treatment
Complete automated sandfiltration unit for maximum safety and reduced energy consumption – in case of emergency even without power supply.
|
VideoFile and language versions
|
|
Independent platform from control to the front end
|
PosterFile and language versions
|
|
Southeast Asia Selected Products
|
BrochureFile and language versions
|
|
Process Automation – Products & Services Offer
|
BrochureFile and language versions
|
|
The Festo core product range
Simply part of the solution
|
CatalogueFile and language versions
|
|
Products for Your Everyday Automation Needs
Festo quality at attractive prices covering your standard automation tasks.
|
BrochureFile and language versions
|
|
PA-Toolkit: Library for CODESYS
MTP compliant!
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Product informationFile and language versions
|
|
Highlights 2020
Digitalisation – the key to increased productivity
With this issue of Highlights 2020, you are holding a kind of compass
in your hand. It will show you where the path with Festo might take
you this year.
You will see the first results in our core product range. Numerous new
components like the mini slide DGST or the compact cylinder ADN-S
are useful additions to the portfolio.
A central theme for us is connectivity at all possible levels:
mechanical, electrical and software.
|
Program summaryFile and language versions
|
|
The Festo Core Product Range
Worldwide available, quickly delivered, priceattractive
Covers 80% of your automation tasks
|
CatalogueFile and language versions
|
|
The Festo Core Product Range
Worldwide available, quickly delivered, priceattractive
Covers 80% of your automation tasks
|
CatalogueFile and language versions
|
|
Textile industry
Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.
|
BrochureFile and language versions
|
|
Intelligent automation solutions using electrics and pneumatics
Product overview from the control to the field level
Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
|
PosterFile and language versions
|
|
Automation Technology
Pneumatic and electrical components
- Pneumatic drives
- Servopneumatic positioning systems
- Electromechanical drives
- Motors and controllers
- Grippers
- Handling systems
- Vacuum technology
- Valves
- Valve terminals
- Sensors
- Image processing systems
- Compressed air preparation
- Pneumatic connection technology
- Electrical connection technology
- Control technology and software
- Other pneumatic devices
- Ready-to-install solutions
- Services
|
CatalogueFile and language versions
|
|
Info ISO valve terminal VTSA – maximum functionality
Strong fl ow rate!
The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.
|
Product informationFile and language versions
|