Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation 1/30/2019
Automation Technology
Automation Technology 1/12/2019 Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
CPX-FB40-EN
Short documentation CPX-FB40-EN 1/7/2019 Bus node - Ethernet POWERLINK

Associated products

  • Bus node CPX-FB40 (2474896)

Top downloads

Electrical connection technology
Electrical connection technology for space-saving connections
P.BE-CPX-FB40-EN
Manual P.BE-CPX-FB40-EN Bus node - Ethernet POWERLINK

Associated products

  • Bus node CPX-FB40 (2474896)
  • Control System YCCP (8061000)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Valve terminal CPA14-VI (174001)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VIFB-03-B (18980)
  • Valve terminal VMPAL-MP-DL-001 (574006)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.