Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

White Paper: The future role of ethernet and the trend to decentralised control solutions
White Paper: The future role of ethernet and the trend to decentralised control solutions field bus / Industrial Ethernet

The driving force behind progress in Industrial automation in the last 20 years has without doubt been the networking of automation products via bus systems. The importance of industrial communication within machines and installations is increasing exponentially, especially in the context of recent Industry 4.0 (Internet of Things, IoT) discussions. Networking is decentralised from its starting point – communication at control system level – down to the connection of front-end devices, sensors and actuators, which perhaps already feature decentralised intelligence.

Wide range of valve terminals for every application
Wide range of valve terminals for every application
Decentralised installation and control concepts
Decentralised installation and control concepts

Installation and control concepts are influencing each other more than ever before, especially as we move towards Industry 4.0 and the Internet of Things (IoT). It is only through effective interaction between these architectures that modular, flexible and adaptable production concepts with decentralised intelligence, pre-processing, autonomous machines or subsystems, cyber-physical systems – in other words, smart factories – will be successful.

Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics

Your technological advantages in detail:

• Multi-sensor control for maximum precision

• Electrical and pneumatic function integration

and extensions with VPPM on CPX/MPA

• Variable pressure zone regulation for greater flexibility

• 3 presets for simple control

• Multiplexing with CPX/MPA

• External sensor input for VPPX

• VPPM IO-Link

• VPPL for higher pressures (10 ... 40 bar)

ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Valve terminals CDVI, Clean Design
Valve terminals CDVI, Clean Design Attention: product can no longer be ordered!
Valve terminals type 15 CDVI, Clean Design
Valve terminals type 15 CDVI, Clean Design
Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation
Electrical connection technology
Electrical connection technology for space-saving connections
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.