PSI Compressed air and filter regulator series MS2-LR/LFR
Title:
PSI Compressed air and filter regulator series MS2-LR/LFR
Subtitle:
Compact = close to the process!
Description:

The compressed air and filter regulators MS2 are very compact and extremely light, yet have flow rates of up to 350 l/min and are very sturdy. They can be installed directly in the machine for use close to the process and for end-of-arm applications. These strong, cost- efficient and lightweight components are ideal for applications in small parts assembly and in the electronics industry.

Document type:
Product information in brief PSI_408_8_MS2_en_L
Title Version
PSI Compressed air and filter regulator series MS2-LR/LFR
PSI Compressed air and filter regulator series MS2-LR/LFR
PSI Druckluft- und Filterregler Baureihe MS2-LR/LFR
PSI Druckluft- und Filterregler Baureihe MS2-LR/LFR
PSI Reguladores y filtros reguladores para  aire comprimido de la Serie MS
PSI Reguladores y filtros reguladores para aire comprimido de la Serie MS
PSI Compressed air and filter regulator series MS2-LR/LFR
PSI Compressed air and filter regulator series MS2-LR/LFR