Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Firmware Motion Terminal VTEM

firmware for VTEM

Supported systems:

  • Motion Terminal VTEM (8047502)
4.14.0
9/26/2019
Function blocks Rockwell

Library valid as of FW version 4.12.x

Library for Rockwell controllers Created with Studio 5000 Version 31

Supported systems:

  • Motion Terminal VTEM (8047502)
3.0.0
6/29/2019
Funktionsbausteine Siemens

Function blocks for different Siemens PLCs: • TIA Portal V15, V14 and V13 to use with S7-1200, S7-1500, S7-300 and S7-400 • valid from FW version 4.12.x

Supported systems:

  • Motion Terminal VTEM (8047502)
Vx.x.31
6/4/2019
Funktionsbausteine Siemens

Function blocks for different Siemens PLCs: • TIA Portal V15, V14 and V13 to use with S7-1200, S7-1500, S7-300 and S7-400 • valid from FW version 4.12.x

Supported systems:

  • Motion Terminal VTEM (8047502)
Vx.x.2
11/12/2018
Function blocks CODESYS

Library valid from FW-Version 4.12.x

 

Libray for Codesys PLC in version 3.5

(also Beckhoff TwinCAT 3)

Supported systems:

  • Motion Terminal VTEM (8047502)
3.5.7.233
6/6/2019
Function blocks CODESYS

Library valid from FW-Version 4.8.x

 

Libray for Codesys PLC in version 3.5

(also Beckhoff TwinCAT 3)


Supported systems:

  • Motion Terminal VTEM (8047502)
3.5.7.221
12/6/2018
FMT - Festo Maintenance Tool CPX module catalogue update for FST 4.x and CPX-FMT

This update imports newer CPX modules into the module catalog of FST4.x and CPX-FMT.

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB37 (2735960)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CPX-M-FB41 (3228960)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-FEC-1-IE (529041)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
Update 19
5/10/2019
FMT - Festo Maintenance Tool

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.21.210
3/11/2019
Target Support Package CODESYS

Supported systems:

  • Control block CPX-CEC-C1-V3 (3473128) without CPX-CTEL-2-M12-5POL-LK
  • Control block CPX-CEC-M1-V3 (3472765) without CPX-CTEL-2-M12-5POL-LK
  • Control block CPX-CEC-S1-V3 (3472425) without CPX-CTEL-2-M12-5POL-LK
  • Motion Terminal VTEM (8047502) without CPX-CTEL-2-M12-5POL-LK
3.5.7.356
8/6/2018
Firmware CPX-FB37 Version R06

Supported systems:

  • Bus node CPX-FB37 (2735960)
R06
Ethernet/IP EDS EDS-File for CPX-FB36 EtherNet/IP

EDS-File for CPX Valveterminals with EtherNet/IP connection

Supported systems:

  • Bus node CPX-FB36 (1912451)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
1.5
4/10/2018
EtherCAT XML CPX-FB37 V1802

Device description files (EtherCAT Slave Information - ESI) for Festo CPX-FB37 EtherCAT V1802

Supported systems:

  • Bus node CPX-FB37
V1802
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.