PSI 909.7: EHMD rotary gripping module
Title:
PSI 909.7: EHMD rotary gripping module
Subtitle:
Rotation and gripping
Description:

The most compact rotary gripping module in its class is ideal for handling small objects in a wide variety of applications. With wipe-down surfaces and a number of features in a clean, compact design, the EHMD is particularly suitable for laboratory automation and the easy opening of a large range of bottles and vials.

 

Document type:
Product information in brief 455870
Title Version
PSI 909.7: EHMD rotary gripping module
PSI 909.7: EHMD rotary gripping module
PSI 909.7: EHMD Drehgreifmodul
PSI 909.7: EHMD Drehgreifmodul
PSI 909.7: EHMD módulo de sujeción y giro
PSI 909.7: EHMD módulo de sujeción y giro
PSI 909.7: EHMD rotary gripping module
PSI 909.7: EHMD rotary gripping module