Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Media separated solenoid valve VYKA
Media separated solenoid valve VYKA 18/11/2019 Extremely precise!

Whether dosing or operation with continuous flows is what’s needed,

with the media separated solenoid valve VYKA you can do both!

This powerhouse allows you to dose very small quantities with very

compact dimensions.

Servicevideo: what is this ?
Servicevideo: what is this ? 5/11/2019 service2see channel

(servicevideos)

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences 24/10/2019 Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater

challenges – challenges that could also be addressed by

industrial automation. Festo’s LifeTech division offers

forward-looking answers as well as innovative solutions

for medical technology and laboratory automation. Festo

supports systems and equipment manufacturers by

combining top quality with maximum efficiency in

components and custom-specific solutions.

Top downloads

Media separated solenoid valve VYKA
Media separated solenoid valve VYKA Extremely precise!

Whether dosing or operation with continuous flows is what’s needed,

with the media separated solenoid valve VYKA you can do both!

This powerhouse allows you to dose very small quantities with very

compact dimensions.

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater

challenges – challenges that could also be addressed by

industrial automation. Festo’s LifeTech division offers

forward-looking answers as well as innovative solutions

for medical technology and laboratory automation. Festo

supports systems and equipment manufacturers by

combining top quality with maximum efficiency in

components and custom-specific solutions.

2/2-way proportional valve VPWS
2/2-way proportional valve VPWS Lightweight and compact, large flow rate

The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.

 

Subscribe to RSS