Siemens IOL_CALL with CPX I-Port Master for IO Link Devices
Title:
Siemens IOL_CALL with CPX I-Port Master for IO Link Devices
Subtitle:
CPX-CTEL-2-M12-5POL-LK; SDAT-MHS-M80-1L-SA-E-0.3-M8
Description:

 Over the Siemens IOL_CALL block The parameters can be modified by an IO Link device / read acyclic. Because on our CPX CTEL 2 M12-5POL-LK not a IODD can be included, is a parame-terization of eg a Festo IO Link device (SDAT MO Link device (SDAT MHS M80-1L-SA-E-0.3-M8) only via this function module is possible

Document type:
Application Note Siemens IOL_CALL mit CPX I-Port Master für IO Link Devices
Title Version

Application Note -

Siemens IOL_CALL with CPX I-Port Master for IO Link Devices

Application Note -  

Siemens IOL_CALL mit CPX I-Port Master für IO Link Devices