Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Partner for automation with CANopen, Modbus TCP and EtherCAT
Partner for automation with CANopen, Modbus TCP and EtherCAT Fieldbus protocol for valve terminals

CANopen, Modbus TCP and EtherCAT

Vision sensors SBSI and compact vision systems SBO…-Q
Vision sensors SBSI and compact vision systems SBO…-Q Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

CoDeSys embedded controller for CPX
CoDeSys embedded controller for CPX CPX-CEC
Modular controller CECX for electric and pneumatic drives
Modular controller CECX for electric and pneumatic drives
Cell assembly
Cell assembly D-EL1401

Battery cells in pouch design are picked from a conveyor belt and placed in a module carrier. The module assembly station combines the individual battery cells to form a battery sub-module. In order to compensate for the expansion which occurs during battery operation, the battery cells (pouch cells) are held centrally in the clamping frame by their fold. The cell is pre-centred by the electric parallel gripper and then gripped over a large area with the vacuum gripper. The sequence is insertion of clamping frame, insertion of pouch cell, insertion of clamp frame. The picture does not show the clamping of the clamping frame.

Integrated electric drive EMCA
Integrated electric drive EMCA

The EMCA is the perfect complete solution for positioning drives or
for format changes. The integrated drive comprises a maintenanceand
wear-free EC motor as well as power electronics and open- and
closed-loop control electronics. It can be installed directly in the
system thanks to the optional high protection to IP65 for the housing
and connection technology.

Motor controllers SFC-LAC
Motor controllers SFC-LAC

The motor controller SFC-LAC serves as a positioning controller and closed loop position controller

Application Report: JAM automation
Application Report: JAM automation

For the first time in automation technology, the workpiece to be inspected does not move towards the quality vision system, but vice-versa. Thanks to an integrated controller with CODESYS embedded on a Festo machine vision system linked to an axis gantry, the pictures are now starting to move.

Motor units MTR-DCI, intelligent servo motors
Motor units MTR-DCI, intelligent servo motors Attention: Products can no longer be ordered!
Hybrid rotary/linear module DSL-16- … -SA
Hybrid rotary/linear module DSL-16- … -SA

The universally suitable DSL-16-…-SA is just the right module when

it comes to tackling demanding rotary/lifting processes in the

smallest of spaces.

Boasting a compact design and offering a high level of functionality

and extremely flexible handling, it combines pneumatic stroke and

gripping motions with precisely adjustable and monitored electrical

rotation, making laboratory processes safe and reproducible.

Under control and in motion
Under control and in motion Complete subsystems from a single source

Complete subsystems covering the full automation process and control sequence – that is what Festo as a partner offers you for the automation of your processes.

Animation Planar surface gantry EXCM
Pre-processing with the CPX-FEC
Pre-processing with the CPX-FEC CPX -Terminal
FHPP gateway for electric drives CPX-CM-HPP
FHPP gateway for electric drives CPX-CM-HPP
EMMS-AS servo motors and CMMP-AS motor controllers with extended functionality
EMMS-AS servo motors and CMMP-AS motor controllers with extended functionality
Handling fragile solar cells
Handling fragile solar cells Brief application example

Sample application:

Fast, precise and fully automated handling of fragile solar cells

Motor Controllers CMMP-AS, for Servo Motors
Motor Controllers CMMP-AS, for Servo Motors
Stepper motors EMMS-ST/ motor controller CMMS-ST
Stepper motors EMMS-ST/ motor controller CMMS-ST
Handling module HSP
Handling module HSP Speed!
MPA-F valve terminals
MPA-F valve terminals Flow-rate optimised manifold blocks
Partner for automation: Small parts assembly and electronic industry
Partner for automation: Small parts assembly and electronic industry

Compact and economic automation solutions for SMT, THT process and final assembly.

Pick and Place – Amax Automation AG
Pick and Place – Amax Automation AG Brief application example

 Multifunctional palletiserfor watch production

Pick and Place – P+K Maschinen- und Anlagenbau GmbH
Pick and Place – P+K Maschinen- und Anlagenbau GmbH Brief application example

Quality inspection of bipolar plates for fuel cells

Decentralised installation and control concepts
Decentralised installation and control concepts

Installation and control concepts are influencing each other more than ever before, especially as we move towards Industry 4.0 and the Internet of Things (IoT). It is only through effective interaction between these architectures that modular, flexible and adaptable production concepts with decentralised intelligence, pre-processing, autonomous machines or subsystems, cyber-physical systems – in other words, smart factories – will be successful.

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Compact Vision Systems SBOC-Q/SBOI-Q
Compact Vision Systems SBOC-Q/SBOI-Q

The camera not only contains the sensor system for image data acquisition, but also the complete electronic evaluation unit for image processing, an integrated PLC and the interfaces for communication with higher-level controllers.

Study on parallel kinematic system with CPX/EMCA
Study on parallel kinematic system with CPX/EMCA Robotics without a control cabinet

Robotics is getting ready for Industry 4.0 with the high-speed handling system EXPT with CPX/EMCA. CPX control technology from Festo for an IP65/67 environment and the numerous functions included in the new “integrated drive” EMCA facilitate robotic functionality without a control cabinet that is close to revolutionary. The pioneering combination of standard and cost-effective components is further enhanced by the latest Festo hardware and software. And it offers even more:

 

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.