Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Please note, that these files are not necessarily valid for the product you have searched for. These documents are only valid for the products described in the files.
Description
F-NT
Certificate F-NT Netware - IO-Link Herstellererklaerung

Associated products

  • Position transmitter SDAT-MHS-M100-1L-SA-E-0.3-M8 (1531267)
  • Position transmitter SDAT-MHS-M125-1L-SA-E-0.3-M8 (1531268)
  • Position transmitter SDAT-MHS-M160-1L-SA-E-0.3-M8 (1531269)
  • Position transmitter SDAT-MHS-M50-1L-SA-E-0.3-M8 (1531265)
  • Position transmitter SDAT-MHS-M80-1L-SA-E-0.3-M8 (1531266)
UL-GE-20160311-E232949
Certificate UL-GE-20160311-E232949 General product safety - UL USA and Canada

Associated products

  • Motion Terminal VTEM (8047502)
  • Position transmitter SDAP-MHS-M100-1L-A-E-0.3-M8 (8050121)
  • Position transmitter SDAP-MHS-M160-1L-A-E-0.3-M8 (8050122)
  • Position transmitter SDAP-MHS-M50-1L-A-E-0.3-M8 (8050120)
  • Position transmitter SDAT-MHS-M100-1L-SA-E-0.3-M8 (1531267)
  • Position transmitter SDAT-MHS-M125-1L-SA-E-0.3-M8 (1531268)
  • Position transmitter SDAT-MHS-M160-1L-SA-E-0.3-M8 (1531269)
  • Position transmitter SDAT-MHS-M50-1L-SA-E-0.3-M8 (1531265)
  • Position transmitter SDAT-MHS-M80-1L-SA-E-0.3-M8 (1531266)
E-R
Declaration of conformity E-R Declaration of conformity

Associated products

  • Position transmitter SDAT-MHS-M100-1L-SA-E-0.3-M8 (1531267)
  • Position transmitter SDAT-MHS-M125-1L-SA-E-0.3-M8 (1531268)
  • Position transmitter SDAT-MHS-M160-1L-SA-E-0.3-M8 (1531269)
  • Position transmitter SDAT-MHS-M50-1L-SA-E-0.3-M8 (1531265)
  • Position transmitter SDAT-MHS-M80-1L-SA-E-0.3-M8 (1531266)
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.