Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

PSI 929.22 Quarter turn actuator DFPD-C for the chemical industry
PSI 929.22 Quarter turn actuator DFPD-C for the chemical industry 28/11/2019 Sturdy and reliable!

The quarter turn actuators DFPD-C and DFPD-C-VDE2 are equipped for the harsh conditions in the chemical industry and set a new benchmark thanks to their excellent features. These include a NAMUR interface to VDI/VDE 3847, hard-anodised end caps, blow-outproof adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals.

SRBC-CA3-YR90-C2P20-EN
Documentation SRBC-CA3-YR90-C2P20-EN 10/10/2019 Operating - Sensorbox

Associated products

  • ball valve unit KVZB- (8102172)
  • Butterfly valve unit KVZA- (8073655)
  • Sensorbox SRBC-CA3-YR90-MW-22A-1W-C2P20 (3482805)
  • Sensorbox SRBC-CA3-YR90-N-1-N-C2P20 (3482809)
  • Sensorbox SRBC-CA3-YR90-N-1-P-C2P20 (3482808)
  • Sensorbox SRBC-CA3-YR90-N-1-ZU-C2P20 (3482810)
  • Sensorbox SRBC-CA3-YR90-N-20N-ZC-C2P20 (3482806)
  • Sensorbox SRBC-CA3-YR90-N-20N-ZC-C2P20-EX6 (3482807)
  • Sensorbox SRBC-CA3-YR90-R-2A-1W-C2P20 (3482811)
CMSX-_-C-U-F1-EN
Manual CMSX-_-C-U-F1-EN 30/09/2019 Operating - Positioner

Associated products

  • ball valve unit KVZB- (8102172)
  • Butterfly valve unit KVZA- (8073655)
  • Linear drive KDFP-DFPI (8066876)
  • Positioner CMSX-P-S-C-U-F1-D-130-A (3929312)
  • Positioner CMSX-P-S-C-U-F1-D-130-C (3929314)
  • Positioner CMSX-P-S-C-U-F1-D-50-A (3929313)
  • Positioner CMSX-P-S-C-U-F1-D-50-A-G1 (2092434)
  • Positioner CMSX-P-S-C-U-F1-D-50-C (3929315)
  • Positioner CMSX-P-S-C-U-F1-D-50-C-G1 (2110841)
  • Positioner CMSX-P-S-C-U-F1-S-130-A (3929369)
  • Positioner CMSX-P-S-C-U-F1-S-50-A (3929370)
  • Positioner CMSX-P-SE-C-U-F1-D-130-A (3929539)
  • Positioner CMSX-P-SE-C-U-F1-D-130-C (3929540)

Top downloads

Catalogue for Process Automation
Catalogue for Process Automation
Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Semi-rotary drives DRQD/DRQD-B, twin pistons
Semi-rotary drives DRQD/DRQD-B, twin pistons Attention: Product can no longer be ordered!
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.