Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
ET 200 SP Diagnostic Interrupts When Using Valve Terminals
ET 200 SP Diagnostic Interrupts When Using Valve Terminals

When valve terminals are used, short-circuit and short-circuit detection of the safe output modules of the Siemens ET 200 SP may result in diagnostic interrupts. These diagnostic interrupts can lead to the fact that an operation is not possible. This technical report explains the background and suggests possible solutions.

Adaptive shape gripper DHEF Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Compact cylinder ADN-…-C (ISO),
Compact cylinder ADN-…-C (ISO), Newly designed output

When space is tight, when saving every gram counts and when only

the most essential features are required, the ADN-...C is the perfect

fit. Its sturdy design to ISO and more than 350 variants in a wide

range of sizes, lengths and cushioning options make it an extremely

attractive option for many applications.

Round cylinders DSNU-S-..., DSNU-...
Round cylinders DSNU-S-..., DSNU-... Space savers - Ideal for small spaces

ISO standards-based DSNU or the smaller and even slimmer DSNU-S?

The round cylinder DSNU is always a solid choice when it comes

to performance and compact dimensions. Its universal variants make

it ideal in applications where low friction, chemical resistance or

corrosion resistance are required.

Highlights 2020
Highlights 2020 Digitalisation – the key to increased productivity

With this issue of Highlights 2020, you are holding a kind of compass
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
PSI_148_3_DACS_en_V02
PSI_148_3_DACS_en_V02 Holding brake DACS / Cylinder with holding brake DFLC/DFLG

From 100 to zero in the shortest possible time thanks to the operating

mode of this holding brake, which enables braking procedures

especially for safety applications. As soon as a signal is received,

the through piston rod comes to a halt, despite the load and full

speed.
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
Electronic proximity switch SDBT-MSX
Electronic proximity switch SDBT-MSX Extremely easy commissioning with Auto teach-in

The first proximity switch with automatic switching point setting

makes commissioning easier than ever before. With its detection

range of 20 mm, it is easy and reliable to install, especially in appli

cations

where mounting is difficult. SDBT-MSX is ideal for all standard

applications, especially in factory automation and the electronics

industry/small parts handling.

Textile industry
Textile industry

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

The dock “thinks” for itself
The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Adaptive shape gripper DHEF
Adaptive shape gripper DHEF Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Copper-free pneumatic and electrical components
Copper-free pneumatic and electrical components Secondary battery manufacturing industry

Many of Festo’s products are inherently free of copper. For example guides are made essentially of polymer. In order to be able to offer customers who manufacture lithium-ion batteries as many components as possible from our product range, we have optimised products specifically for use in this field – and we have replaced parts that contain copper with copper-free elements.

A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

Poster Mailing: Stars of Pneumatics
Poster Mailing: Stars of Pneumatics What your machines want!

Making automation systems more productive – not a problem with our star products, every single one shines it its own field: cylinders, drives, valves, sensors, accessories, tubing and fittings and ser vice units.They are cost-effective, work together perfectly and are guaranteed to drive your machinery’s productivity.

A quick match
A quick match
Pneumatic automation concepts
Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Wide range of valve terminals for every application
Wide range of valve terminals for every application
10 steps for optimising valve terminals
10 steps for optimising valve terminals
Show 1 more results ...
Subscribe to RSS