Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Engineering Change Notification
Engineering Change Notification ECN No 225208

Change Note for design of housing

EtherNet/IP IO-Link Integration
EtherNet/IP IO-Link Integration CTEU-EP, CPX-FB36, CPX-CTEL-LK

Controlling IO-Link Devices with Festo EtherNet/IP Products

1.30
28/07/2016
Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c
Safety Sub-Functions Pneumatic SET, PUS, Category 1, up to PL c Pneumatic SET, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe equilibrium of torque (SET) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains a possible circuit for 5/3 directional control valves and pressure regulators.

1.10
19/09/2019
Safety Sub-Functions SS1-t: STO, Cat. 4, up to PL e Servo Drive CMMT-AS-…-S1
Safety Sub-Functions SS1-t: STO, Cat. 4, up to PL e Servo Drive CMMT-AS-…-S1 CMMT-AS-…-S1

Safety Sub-Functions SS1-t: STO, Cat. 4, up to PL e

Servo Drive CMMT-AS-…-S1

1.10
26/06/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
14/05/2019
Safety Sub-Functions STO, Cat. 4, up to PL e Servo Drive CMMT-AS-…-S1
Safety Sub-Functions STO, Cat. 4, up to PL e Servo Drive CMMT-AS-…-S1 CMMT-AS-...S1

Safety Sub-Functions STO, Cat. 4, up to PL e Servo Drive CMMT-AS-…-S1

1.10
26/02/2019
Replacement of MS6-SV-1/2-E-ASIS-AG by MS6-SV-1/2-E-10V24-AD1
Replacement of MS6-SV-1/2-E-ASIS-AG by MS6-SV-1/2-E-10V24-AD1 MS6-SV-1/2-E-ASIS-AG ; MS6-SV-1/2-E-ASIS-SO-AG

How to replace MS6-SV-E-ASIS with MS6-SV-E-...

1.1
30/11/2018
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, SLT, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited torque (SLT) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited torque (SLT).

1.0
14/05/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, SLS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited speed (SLS) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited speed (SLS).

1.0
14/05/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-functions safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.

1.1
14/05/2019
Safety Sub-Functions Electric Drives SSB with SS1-t, STO, Category 4, up to PL e and SB, Category 1, up to PL c
Safety Sub-Functions Electric Drives SSB with SS1-t, STO, Category 4, up to PL e and SB, Category 1, up to PL c CMMT-AS-…-S1

Application Note for the realization of the safety sub-function safe stopping and blocking (SSB) with the safety sub functions safe stop 1 (SS1) and safe blocking (SB). For the safety sub-function SS1 category 4, up to PL e can bereached; for safety sub-function SB category 1, PL c can be reached. This Application Note contains possible circuits for the servo drive CMMT-AS-…-S1 with holding brake in the servo motor or with an external clamping unit.

1.10
19/09/2019
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c
Safety Sub-Functions Pneumatic SB, PUS, Category 1, up to PL c Pneumatic SB, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe blocking (SB) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits together with the safety sub-functions safe torque off (STO) and safe equilibrium of torque (SET).

1.10
19/09/2019
Safety Sub-Functions SS1-t, STO Servo Drive CMMT-ST-…-S0, Cross Wiring of Servo Drives
Safety Sub-Functions SS1-t, STO Servo Drive CMMT-ST-…-S0, Cross Wiring of Servo Drives CMMT-ST-…-S0

Application Note for the cross wiring of several servo drives and the realization of the safety sub-functions safe stop 1 (SS1) and safe torque off (STO). Depending on the safe outputs, wiring and fault exclusions is category 3, up to PL d or category 4, up to PL e possible. This Application Note contains possible circuits for the servo drive CMMT-ST-…-S0.

1.10
17/09/2019
Safety Sub-Functions SS1-t, STO Servo Drive CMMT-ST-…-S0
Safety Sub-Functions SS1-t, STO Servo Drive CMMT-ST-…-S0 With Stepper Motors: SS1-t, STO, Category 3, up to PL e. With EC Motors: STO, Category 3, up to PL d

Application Note for the realization of the safety sub-functions safe stop 1 (SS1) and safe torque off (STO) with category 3 and up to PL e. This Application Note contains possible circuits for the servo drive CMMT-AS-…-S1.

1.0
08/07/2019
Safety Sub-Function STO Servo Drive CMMT-ST-…-S0
Safety Sub-Function STO Servo Drive CMMT-ST-…-S0 With Stepper Motors: STO, Category 3, up to PL e. With EC Motors: STO, Category 3, up to PL d

Application Note for the realization of the safety sub-function safe torque off (STO) with category 3 and up to PL e for stepper motors or category 3 and up to PL d for EC motors. This Application Note contains possible circuits for the servo drive CMMT-ST-…-S0.

1.0
08/07/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SS1, STO, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe stop 1, time controlled (SS1-t), safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.

1.0
14/05/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-function prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/2 directional control valves.

1.4
14/05/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SSC, PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-functions safe stopping and closing (SSC) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves and delockable check valves.

1.1
14/05/2019
Safety Sub-Functions in Connection with Motion Terminal VTEM
Safety Sub-Functions in Connection with Motion Terminal VTEM Motion Terminal VTEM

Safety Sub-Functions in Connection with Motion Terminal VTEM

1.33
23/11/2018
Energy management function at adsorption dryer PDAD
Energy management function at adsorption dryer PDAD PDAD-…-…

Application note for use of the energy management function at adsorption dryer PDAD. Explanation, use and layout of purge air regulation for reducing air consumption.

1.10
05/10/2017
CMMT-xx-EP Control via EtherNet/IP with Compact/ControlLogix PLC
CMMT-xx-EP Control via EtherNet/IP with Compact/ControlLogix PLC CMMT-AS-...EP; Compact/ControlLogix 5000

 

This document provides configuration information for the integration of Festo CMMT-xx-EP Drive/Motor Controllers to an Allen Bradley Compact/ControlLogix 5000 PLC.

The control method is EtherNet/IP Fieldbus.

Any sample code is programmed with RSLogix 5000/Logix Designer 5000 Rockwell Automation Software.

The FAS (Festo Automation Suite) software is used to configure the

CMMT-xx-EP Drive/Motor Controller.

1.10
13/02/2020
Safety Sub-Functions SS1-t, STO Servo Drive CMMT-AS-…-S1 and CMMT-ST-…-S0, Cross Wiring of Servo Drives
Safety Sub-Functions SS1-t, STO Servo Drive CMMT-AS-…-S1 and CMMT-ST-…-S0, Cross Wiring of Servo Drives CMMT-AS-…-S1; CMMT-ST-…-S0

Application Note for the cross wiring of several servo drives and the realization of the safety sub-functions safe stop 1 (SS1) and safe torque off (STO). Depending on the safe outputs, wiring and fault exclusions is category 3, up to PL d or category 4, up to PL e possible. This Application Note contains possible circuits for the servo drives CMMT-AS-...-S1 and CMMT-ST-…-S0.

1.10
17/09/2019
Safety sub-functions: SS1-t, STO category 3, up to PL d or category 4, up to PL e - Crosswiring
Safety sub-functions: SS1-t, STO category 3, up to PL d or category 4, up to PL e - Crosswiring CMMT-AS-…-S1

Application Note for the cross wiring of several servo drives and the realization of the safety sub-functions safe stop 1 (SS1) and safe torque off (STO). Depending on the safe outputs, wiring and fault exclusions is category 3, up to PL d or category 4, up to PL e possible. This Application Note contains possible circuits for the servo drive CMMT-AS-…-S1.

1.10
17/09/2019
Vision Guide
Vision Guide CECC-X

Detailed information about the machine vision capabilities of the CECC-X-M1-MV/-S1

1.10
08/02/2017
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.