Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FMT - Festo Maintenance Tool Version: 4.21.209

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.21.209
4/19/2018
FMT - Festo Maintenance Tool CPX module catalogue update for FST 4.x and CPX-FMT

This update imports newer CPX modules into the module catalog of FST4.x and CPX-FMT.

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
Update 17
1/8/2019
FCT - Festo Configuration Tool GFDM
Configuration Tool for GFDM. Festo Energy Monitoring (GFDM) comprises the condition monitoring capabilities of air flow and air consumption including status indication in reference to green (normal), yellow (warning), orange (maintenance reminder), and red (alarm)

Supported systems:
  • Diagnostic module GFDM- (552054)
V 1.1.0.294
USB driver

USB driver for Festo CPX-USB-Adapter of the first generation (NEFC-M12G5-0.3-U1G5) HW 09.06 - HW 05.09 for Windows 2000/XP/Vista (32 Bit)

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.