PSI_117_2 Twin piston semi-rotary drive DRRD
Title:
PSI_117_2 Twin piston semi-rotary drive DRRD
Subtitle:
Power package!
Description:

The new twin-piston semi-rotary drive DRRD combines a high load capacity and accuracy with great economy. Available in several sizes, it delivers the required torque of 0.2 to 112 Nm with comparatively compact dimensions, which makes it significantly less expensive.

Document type:
Product information in brief
Title Version
PSI_117_2 Twin piston semi-rotary drive DRRD
PSI_117_2 Twin piston semi-rotary drive DRRD
PSI_117_2 Doppelkolben-Schwenkantrieb DRRD
PSI_117_2 Doppelkolben-Schwenkantrieb DRRD
PSI_117_2 Actuador giratorio de doble émbolo DRRD
PSI_117_2 Actuador giratorio de doble émbolo DRRD
랙 피니어 구동 회전 드라이브 DRRD
랙 피니어 구동 회전 드라이브 DRRD