Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Function blocks CODESYS PtP function blocks for Codesys V3.5

Point-to-point (PtP) library for servo drives with EtherCAT (CiA402) in the Codesys V3.5 development environment.

 

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
3.5.10.44
30/10/2019
Function blocks Siemens PCS 7
Function blocks Siemens PCS 7

Driver block library for seamlessly integrating Festo CPX remote I/O terminals with or without attached valve terminals (MPA, VTSA) into a Siemens SIMATIC PCS 7 process control system via Profibus DP; provides full support for “Generate Module Drivers” function

Supported systems:

  • Electrical terminal CPX
  • Valve terminal MPA with CPX terminal
  • Valve terminal MPA-F with CPX terminal
  • Valve terminal VTSA with CPX terminal
  • Valve terminal VTSA-F with CPX terminal



Supported systems:

  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node-SET CPX-FB13 (195741)
  • Bus node-SET CPX-M-FB34-M3 (548752)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.1.3.0
14/11/2017
Function blocks Siemens Step 7 FHPP function blocks for motor controller - TIA / S7

Function blocks for different Siemens PLCs:

  • TIA Portal V15, V14 and V13
    to use with S7-1200, S7-1500, S7-300 and S7-400
  • SIEMENS STEP 7 V5.5 (FHPP Version 5.5.1.1)
    to use with S7-300 and S7-400

 

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Integrated Drive EMCA-EC-67- (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
5.6
17/12/2019
Function blocks Beckhoff TwinCAT PtP function blocks for Beckhoff TwinCAT 3

Point-to-point (PtP) library for servo drives with EtherCAT (CiA402) in the TwinCAT 3 development environment from Beckhoff.

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
3.5.10.44
4/11/2019
Function blocks Rockwell FHPP function blocks for motor controller - Studio 5000

Supported systems:

  • Integrated Drive EMCA-EC-67-..-EP (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
2.4
6/11/2019
Function blocks Mitsubishi

Function blocks for Mitsubishi (GX Works2) to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Example project
  • Library



Compatibility information:

  • Applications software GSAY-A4 (>= 1.2.1; see " Applications software GSAY-A4")



Example project:

  • Development environment: GX Works2 (Version 1.551Z)
  • IPC controller: Q03UDVCPU
  • Fieldbus: Modbus TCP



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • controller CECC-X-M1-YS-L1 (8082793)
  • controller CECC-X-M1-YS-L2 (8082794)
  • Servo Press Kit YJKP (8077950)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/9/2019
Function blocks Omron

Function blocks for Omron (Sysmac Studio V1.17) to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Example
  • Library



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/9/2019
Function blocks Beckhoff TwinCAT

Function blocks for Beckhoff (TwinCAT 3) to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Example
  • Library
  • Source code



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/9/2019
Function blocks CODESYS

Function blocks for CODESYS (CODESYS V3) to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Example
  • Library
  • Source code



Compatibility information:

    - Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware") - Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/9/2019
Function blocks Allen Bradley

Function blocks for Allen Bradley (Studio 5000 Logix Designer V26.01) to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Example
  • Source code



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Version changes:
Function blocks for Allen Bradley (Studio 5000 Logix Designer V26.01) to control the des Servo press kit YJKP.

Content:

  • Actual version
  • Link to the Application Notes
  • Example (CompactLogix "1769-L24ER-QB1B" | EtherNet/IP)
  • Source code
  • Previous versions
  • Release Notes



Compatibility information:

  • Application software GSAY-A4 (>= 1.2.1; see " Applications software GSAY-A4")
  • Firmware IPC controller CECC-X-M1-... (3.4.6; see "Firmware")



Supported systems:

  • IPC controller CECC-X-M1-YJKP (4803891)
  • IPC controller CECC-X-M1-YS-L1 (8082793)
  • IPC controller CECC-X-M1-YS-L2 (8082794)



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • controller CECC-X-M1-YS-L1 (8082793)
  • controller CECC-X-M1-YS-L2 (8082794)
  • Servo Press Kit YJKP (8077950)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/9/2019
Function blocks Siemens Step 7

Function blocks for Siemens SIMATIC S7 (TIA Portal V14) to use with S7-300, S7-400, S7-1200 and S7-1500 to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Examples (S7-300, S7-400, S7-1200, S7-1500)
  • Libraries (S7-300, S7-400 / S7-1200, S7-1500)
  • Source code (S7-300, S7-400 / S7-1200, S7-1500)



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/9/2019
Function blocks Siemens Step 7

Function blocks for Siemens SIMATIC S7 (Classic V5.5) to use with S7-300 and S7-400 to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Examples (S7-300, S7-400)
  • Libraries (S7-300, S7-400)
  • Source code (S7-300, S7-400)



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/9/2019
Function blocks CODESYS

Festo Positioning Basic Library GSAY-A6-F0-Z4-1.0 for motion tasks of Festo Positioning Systems.

Range of functions:

  • System configuration
  • Homing
  • Jogging
  • Inching/Stepping
  • Move PTP
  • Executing CODESYS generated CNC Programs
  • Executing CNC Programs generated as G-Code based Text File
  • Message System



Content:

  • Application software Festo_Positioning_Basic_3
  • Base project for controller CECC-X with integrated drive EMCX-ST



Compatibility information:

  • Codesys pbF 3.5.7 Patch 2
  • TSP for CECC-X: 3.5.7.151 (Device description 3.5.7.34)
  • Firmware for CECC-X: 3.2.10
  • EMCX-ST (Integrated Drive) SoftMotion driver 3.5.7.2
  • CMMS-ST >=1.4.0.1.2
  • CMMP-AS >=4.0.1501.2.3



Supported systems:

  • Control block CPX-CEC-M1-V3 (3472765)
  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1-PN (4252743)
3.5.10.43
13/8/2019
Function blocks Omron CiA 402 function blocks for motor controller - Sysmac Studio

CiA 402 motion library for Omron NJ301 and NJ501 PLCs to support the drive-controlled homing with motor controller from Festo.

 

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • Integrated Drive EMCA-EC-67- (1509036)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
3.0.1
13/8/2019
Function blocks CODESYS Function blocks for using the servo drive CMMT-ST with CODESYS SoftMotion

 Compatible with CMMT-ST firmware V016

 

    • Supported systems:

      • ELV - servo drive CMMT-ST-C8-C1-EC-S0 (8084005)

 

4.0.16.0
24/7/2019
Function blocks CODESYS Function blocks for using the servo drive CMMT-AS with CODESYS SoftMotion

Compatible with CMMT-AS firmware V016.

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
4.0.16.0
4/7/2019
Function blocks CODESYS Function blocks for using the servo drive CMMT-AS with CODESYS SoftMotion

Compatible with CMMT-AS firmware V014.

 

Supported systems:

  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
4.0.14.0
21/11/2018
Function blocks Beckhoff TwinCAT CiA 402 HomingLibrary for motor controller - TwinCAT V3 and V2

CiA 402 motion library for Beckhoff TwinCAT 3 and TwinCAT 2 PLCs to support the drive-controlled homing with motor controller from Festo. This library supports the use of the TcMC and Tc2_MC2 motion library from Beckhoff for EtherCAT and CAN.

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • Integrated Drive EMCA-EC-67-..-EC (1509036)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller CMMD-AS-C8-3A (561406)
3.1.20.2
7/5/2019
Function blocks Rockwell

Library valid as of FW version 4.12.x

Library for Rockwell controllers Created with Studio 5000 Version 31

Supported systems:

  • Motion Terminal VTEM (8047502)
3.0.0
29/6/2019
Siemens function blocks

Function blocks for different Siemens PLCs: • TIA Portal V15, V14 and V13 to use with S7-1200, S7-1500, S7-300 and S7-400 • valid from FW version 4.12.x

Supported systems:

  • Motion Terminal VTEM (8047502)
Vx.x.31
4/6/2019
Siemens function blocks

Function blocks for different Siemens PLCs: • TIA Portal V15, V14 and V13 to use with S7-1200, S7-1500, S7-300 and S7-400 • valid from FW version 4.12.x

Supported systems:

  • Motion Terminal VTEM (8047502)
Vx.x.2
12/11/2018
Function blocks CODESYS

Library valid from FW-Version 4.12.x

 

Libray for Codesys PLC in version 3.5

(also Beckhoff TwinCAT 3)

Supported systems:

  • Motion Terminal VTEM (8047502)
3.5.7.233
6/6/2019
Function blocks CODESYS

Library valid from FW-Version 4.8.x

 

Libray for Codesys PLC in version 3.5

(also Beckhoff TwinCAT 3)


Supported systems:

  • Motion Terminal VTEM (8047502)
3.5.7.221
6/12/2018
Function blocks CODESYS

Supported systems:

  • controller CECC-D (574415)
37
19/3/2019
Function blocks CODESYS FHPP Function blocks for motor controller - Codesys V3.5

FHPP libray for Codesys PLC in version 3.5 (also Beckhoff TwinCAT 3) to communicate with the following motor controllers:

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Motor system EMCA-EC-67-...-CO (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
3.5.7.22
7/8/2018
Function blocks CODESYS

Festo Positioning Desktop Library GSAY-A6-F0-Z4-2.0 for motion and communication tasks of the Compact Positioning Systems YXMx.

Range of functions:

  • Plug and Play function for automatic system configuration (FDPNP v3.5.7.20)
  • TCP/IP Server for defined host communication (FCOM v0.0.0.3)
  • Homing
  • Jogging
  • Inching/Stepping
  • Move PTP
  • Executing CODESYS generated CNC Programs
  • Executing CNC Programs generated as G-Code based Text File
  • Message System



Content:

  • Application software Festo_Positioning_Desktop_3
  • Base project for controller CECC-X with integrated drive EMCX-ST



Compatibility information:

  • Codesys pbF 3.5.7 Patch 2
  • TSP for CECC-X: 3.5.7.151 (Device description 3.5.7.34)



Supported systems:

  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
Function blocks Omron FHPP Function blocks for motor controller - Omron

Function blocks for

OMRON Sysmac Studio V1.13 (FHPP Version 1.3.0)

to use with Omron NJ301 and NJ501 PLCs to support different motor controllers.

 

Supported systems:

  • Integrated Drive EMCA-EC-67 (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
1.3.0
21/11/2016
Function blocks CODESYS FHPP function blocks for motor controllers - Codesys V2.3

FHPP libray for Codesys PLC in version 2.3 (also Beckhoff TwinCAT 2) to communicate with the following motor controllers:

  • Motor system EMCA-EC-67-...-CO (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
2.3.1.2
25/2/2016
Function blocks Rockwell CPX-CMAX function blocks Rockwell

CPX-CMAX Function Block / Add-On Instruction(AOI) for AllenBradley "CPX-CMAX to AB via FHPP EthernetIP AOI V2_0"

Supported systems:

  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
18/9/2014
Function blocks Rockwell FHPP Library for Rockwell PLC

Supported systems:

  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
1.01
17/12/2014
Show 21 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.