Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Servopneumatics
Servopneumatics When is it right to use servopneumatics? Your application decides!

The Festo product range, from controllers to drives, makes it extremely easy to implement servopneumatic systems. It is also perfect for integration into the CPX environment with universal fieldbus connection.

White Paper: Pneumatics or electrics
White Paper: Pneumatics or electrics Important criteria when choosing technology

This white paper describes the important points to bear in

mind when it comes to choosing the right technology.

HGO_Brochure_Americas_EN
HGO_Brochure_Americas_EN
Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics
Ready-to-install solutions: Sub-assemblies
Ready-to-install solutions: Sub-assemblies

The Festo product portfolio includes around 30,000 individual components,

which can be preassembled to create a sub-assembly based on their function. Accessories such as fittings and connections can also be assembled on the unit. The sub-assembly can thus be installed directly in the system or in the higher-level system as a ready-to-install subsystem.

Services for servopneumatic welding guns
Services for servopneumatic welding guns All-inclusive and trouble free

When it comes to your servopneumatic welding guns, take advantage of the numerous services included in your “all-inclusive trouble-free”package. These services guarantee simple commissioning, efficient operation and rapid fault elimination

Fin Ray Effect®
Fin Ray Effect® The Fin Ray Effect® or bionics in factory automation
FluidSIM® 5
FluidSIM® 5 Faster, bigger and to be used everywhere!
  • New software concept: one FluidSIM® for all technologies and training packages
  • Calculations and simulation for all technologies in the same program
  • All circuits can be read in all versions
  • Overall circuits can be represented on several sheets with cross references (P, H and E circuits)
  • Backwards compatible – automatic transfer of circuits from previous software versions
Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Ready-to-install solutions: Control cabinets
Ready-to-install solutions: Control cabinets
Planning the efficient use of compressed air in the body shop
Planning the efficient use of compressed air in the body shop

Brochure green carbody project

Expertise from a single source – Media valves in factory automation
Expertise from a single source – Media valves in factory automation Media and process valves

Product portfolio for automation solutions with media valves for your machines and systems. Cooling and lubricating, cleaning and washing, sterilising or dosing and mixing: with Festo as your partner, you are on the safe side worldwide.

Medienventile_Kompflyer_en_V05
Medienventile_Kompflyer_en_V05
joining and press-fitting solutions
joining and press-fitting solutions Electric and pneumatic joining and press-fitting

Joining and press-fitting are key processes in the production of goods, and an important area in factory automation. That is why we are now also offering self-contained systems in this field. We have many years of experience as a partner in the design and production of handling systems and drive solutions as well as expertise in processes. This enables us to offer exactly the right solution for your joining and press-fitting application

Handling systems
Handling systems The whole range: standard, compact, highly dynamic and application specific

Festo offers you a diverse range of handling systems for a multitude of applications, from standard solutions for common applications through

to customised solutions. In addition, our ready-to-install systems, software and support services mean less work for you. We support you from the design stage through to installation and commissioning.

Intelligent automation solutions
Intelligent automation solutions using electrics and pneumatics
White paper: Automating on/off process valves
White paper: Automating on/off process valves A comparison of actuation methods for pneumatic actuators

On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:

• Required hardware/components and the installation

effort involved

• Investment costs

• Potential for compressed air savings and increased

energy efficiency

• Diagnostic and maintenance options

• Potential for function integration

• Possible applications in safety-related circuits

• Possible applications in potentially explosive areas

trends in automation 1.2013
trends in automation 1.2013

Cover story:

Water keeps the world moving