Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Machine vision with vision sensors, smart camera and checkbox
Machine vision with vision sensors, smart camera and checkbox Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

The dock “thinks” for itself
The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Angle seat valve VZXF
Angle seat valve VZXF Tough

VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.

PSI 929.20 Stainless steel filter regulator PCRP
PSI 929.20 Stainless steel filter regulator PCRP For harsh environments

In corrosive atmospheres or extreme temperatures from -60 °C to +80 °C, the extremely robust filter regulator PCRP performs well, offering high flow rates and reliable pressure control. The housing and interior are entirely made of premium stainless steel to ensure high corrosion resistance. The PCRP series is available in sizes ¼" and ½" with G or NPT threads.

Explosion protection clearly explained
Explosion protection clearly explained Safe automation with explosion-proof products and solutions from Festo
Butterfly valves VZAV
Butterfly valves VZAV Product overview and technical data
Poster: Your partner for process automation
Poster: Your partner for process automation
Butterfly valves VZAF
Butterfly valves VZAF Produkt overview and technical data
Angle seat valve VZXA
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

White paper - Controlling process valves and considering functional safety (SIL)
White paper - Controlling process valves and considering functional safety (SIL)

Functional safety in the process industry is a topic that has very much moved centre stage since IEC 61508 came into force. It is frequently only indicated by the abbreviation SIL. But what exactly is SIL and how can it be used to control process valves?

Functional safety in the process industry
Functional safety in the process industry SIL - Safety Integrity Level

Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.

Toothed belt and spindle axes ELGA
Toothed belt and spindle axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

Angle seat valve VZXA
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture with its easy-to-clean design means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

Process Automation - World of linear actuators
Process Automation - World of linear actuators Overview of linear actuators, positioners and suitable accessories
Polytetrafluoroethylene tubing PTFEN
Polytetrafluoroethylene tubing PTFEN
Ball valves VZBE, VZBF and VZBD in stainless steel
Ball valves VZBE, VZBF and VZBD in stainless steel For every application!

 

Stainless steel ball valves are used wherever different media need to be controlled – in process automation as well as factory automation. With VZBE, VZBF and VZBD, Festo has rounded off the ball valve portfolio to help you find the right ball valve for a wide range of applications.

Standardised ATEX control cabinet YCCP
Standardised ATEX control cabinet YCCP Standardised and flexible

Combine maximum standardisation with the greatest possible

flexibility. The standardised ATEX control cabinet YCCP saves time

and money through maximum standardisation of your system

components. The cabinets are approved for zone 2 (3GD), while the

integrated, modular terminal CPX as a remote I/O ensures a high

level of flexibility.

Hybrid rotary/linear module DSL-16- … -SA
Hybrid rotary/linear module DSL-16- … -SA

The universally suitable DSL-16-…-SA is just the right module when

it comes to tackling demanding rotary/lifting processes in the

smallest of spaces.

Boasting a compact design and offering a high level of functionality

and extremely flexible handling, it combines pneumatic stroke and

gripping motions with precisely adjustable and monitored electrical

rotation, making laboratory processes safe and reproducible.

Positioner CMSX for linear and quarter turn actuators
Positioner CMSX for linear and quarter turn actuators Reliable position control

 

The newly optimised positioner CMSX for single- and double-acting linear and quarter turn actuators is as economical as it is reliable. It is the top performer in its class in the non-explosive area. Its extra features include an excellent price/performance ratio, energy-efficient operation, high  process reliability thanks to analogue or digital feedback signals and definable safety positions.

 

World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

Sensor box SRBC for quarter turn actuators
Sensor box SRBC for quarter turn actuators All-rounder with Ex protection

The new sensor box SRBC is the reliable and cost-effective solution

when it comes to electronic position sensing and optical position

indication of automated process valves. The sturdy version with IP67

and NEMA 4/4X is ideal for use indoors and outdoors, even in

aggressive or corrosive environments.

Solenoid valves for high safety and reliability requirements
Solenoid valves for high safety and reliability requirements Top quality!

Festo already has a formidable range. And in future it will be even better. Festo continuously develops and expands its range of valves for process automation. And the range is top quality, especially in the area of solenoid valves and their accessories. So you can control actuators safely and reliably. And you can operate them in outdoor areas without any problem, even in safety circuits up to SIL 3 or in potentially explosive atmospheres.

Catalogue for Process Automation
Catalogue for Process Automation
When the chemistry is right, so is the physics.
When the chemistry is right, so is the physics. Or: How the close cooperation between Boehringer Ingelheim and Festo brought about an exceptional solution in processautomation. This is that story.
Butterfly Valve VZAS
Butterfly Valve VZAS Product range overview and technical data
Butterfly valve VZAF
Butterfly valve VZAF Technical data and product range overview
Poster for distributors VSNC NAMUR valve, A1 4c EN
Poster for distributors VSNC NAMUR valve, A1 4c EN
Product Overview Cleanroom
Product Overview Cleanroom Series products for the clean room
  • Tested to VDI 2083-9.1
  • Classified to ISO 14644
White Paper: Series products for cleanrooms
White Paper: Series products for cleanrooms

What is a cleanroom (definition, norms, standards)?
How are products tested for suitability for cleanrooms?
In which areas and applications are cleanrooms necessary?
Under which conditions are series products suitable for cleanrooms?

Biotechnology and pharmaceutical industry
Biotechnology and pharmaceutical industry
Show 20 more results ...
Subscribe to RSS