Search

Description
Lead Screw or Ball Screw Driven
Lead Screw or Ball Screw Driven
Ball Screw Driven with Recirculating Ball Bearing Guide
Ball Screw Driven with Recirculating Ball Bearing Guide.
High Performance Linear Motion
Ball Screw Driven. Protected, Compact, High Repeatability.
Ball Screw Driven. Dynamic, Precise, Fast.
Ball Screw Driven. Dynamic, Precise, Fast.
Compact positioning!

Whether in the electronics industry, desktop applications, assembly systems, small parts handling or test and inspection systems, the low-cost and compact mini slide EGSC is the first choice when it comes to compact dimensions and optimised installation space. It is the ideal complement to the rotary drive ERMO and the linear axis ELGC in highly efficient 2D and 3D handling systems.

Lead Screw Driven. High Strength and Reliability in a Cost-Efficient, Compact Package.
Product selection overview
Compact movement!

When it comes to compact dimensions and optimised installation space, the low-cost axis series ELGC is ideal. These features are a clear advantage in assembly systems, test and inspection systems, small parts handling, the electronics industry and desktop applications. The spindle and toothed belt axes are suitable for all horizontal and vertical movements, and are the perfect complement to the guide axis ELFC or the mini slide EGSC.

Compact and Precise
Show 20 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.