Search

Description

with roller lever

ER-318

 

with roller lever and idle return

EL-318

These switches are used as electrical limit switches.

Technical Report V/2016

Summary:

For valves is the value “forced dynamization” defined. This technical report explains the background for this definition and gives recommendations for the application of valves which are not switched over a longer time period.

Technical report TR-300003

Summary:
Due to their bistable characteristics, bistable valves in certain applications present the user with tasks that seem to be difficult to solve. This application example is to show how a solution can be developed systematically taking the various operating states and operating transitions into account. Considering the various hazards in the various operating statuses of the machine appears a sensible approach to finding the solution. They require chronologically successive, different reactions of the safety circuit to implement the required protective measures.

EtherNet/IP Bus Node CPX-FB36
EtherNet/IP Bus Node CPX-FB36

High Performance Function Integration for EtherNet/IP

Create an Effective Learning Environment

Easy description how to program in FST

Mechatronics Training System
Overview of sensors

Proximity sensors, position transmitters, pressure and vacuum sensors, flow sensors, inductive proximity switches and sensors, optical sensors, compact vision systems, connection technology, industry-specific sensors

Technology for secondary schools

Automation technology in school


Automation technology is one of the most important growth technologies in the world. Automated systems are to be found in virtually every area of life today.

Compact, Intelligent, Easy to Use
Show 20 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.