Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Valve and valve terminal series VG
Valve and valve terminal series VG 10/25/2018

Small, compact and have high flow rates. They are available

in individual valves and fieldbus-compatible valve terminals. Ideal

for all price-sensitive applications.

White Paper - Food Safety
White Paper - Food Safety 8/10/2018 Hygienic automation technology in food production

Protecting the consumer and the manufacturer’s brand are the key aspects of hygienic and efficient automation in food production. The aims are high productivity and perfect tasting food.

Butterfly valves VZAV
Butterfly valves VZAV 8/2/2018 Product overview and technical data

Top downloads

Servicevideos
Servicevideos service2see

(servicevideos)

Animation: Multi Carrier System
Animation: Multi Carrier System
ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Subscribe to RSS