Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

CPX Terminal
CPX Terminal EtherNet/IP Bus Node CPX-FB36
Embedded Controller with the CPX-FEC
Embedded Controller with the CPX-FEC
Ethernet / IP Node CPX-FB32
Ethernet / IP Node CPX-FB32
Systematically more reliable:<br/>Diagnostics on CPX/MPA with CPX-FEC
Systematically more reliable:
Diagnostics on CPX/MPA with CPX-FEC
Intelligent automation for filtration basins
Intelligent automation for filtration basins
All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

2018 Focus Product Brochure
2018 Focus Product Brochure
Poster: Your partner for process automation
Poster: Your partner for process automation
Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

A 6-pack of Innovations for Craft Beer
A 6-pack of Innovations for Craft Beer
A quick match!Your selection tool for choosing valves and valve terminals
A quick match!Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

White paper: Plants based on the Lego principle
White paper: Plants based on the Lego principle Modular automation with valve terminals

Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in

the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line

with requirements. But this is only possible with modular automation.

CPX-CEC-V3
CPX-CEC-V3
Animation CPX Terminal
Animation CPX Terminal
Best practices in life science control cabinet design and fabrications
Best practices in life science control cabinet design and fabrications
Pneumatic automation concepts
Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

CTEU
CTEU
Servopneumatics
Servopneumatics When is it right to use servopneumatics? Your application decides!

The Festo product range, from controllers to drives, makes it extremely easy to implement servopneumatic systems. It is also perfect for integration into the CPX environment with universal fieldbus connection.

Solutions for Water Treatment Skids
Solutions for Water Treatment Skids Reduce cost and improve performance
CPX
CPX
CPX-P
CPX-P
CPX-CMPX
CPX-CMPX
CPX-CM-HPP
CPX-CM-HPP
CPX-CMIX
CPX-CMIX
CPX-CMAX
CPX-CMAX
CPX-CEC
CPX-CEC
Integrated Controller CPX-CEC A smart automation solution for drinking water treatment

Complete automated sandfiltration unit for maximum safety and reduced energy consumption – in case of emergency even without power supply.

Under control and in motion
Under control and in motion Complete subsystems from a single source

Complete subsystems covering the full automation process and control sequence – that is what Festo as a partner offers you for the automation of your processes.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.