Title:
FFT - Festo Field Device Tool
Subtitle:
Software
Description:

Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.

Version changes:

 

New Features:

  • Support for CTEU-VN
  • Support for CPX-E-CEC-...

 

Fixed Bugs:

  • Firmware download for CMMT-AS not possible if firmware V14 or higher is active on the device

 

Supported systems:

  • Bus module CPX-E-EP (4080499)
  • Bus module CPX-E-PB (4080496)
  • Bus module CPX-E-PN (4080497)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CTEU-EP (2798071)
  • Bus node CTEU-VN (8087559)
  • Camera system CHB-C-N (3501040)
  • Compact Vision System SBOC-C-R1B (541397)
  • Compact Vision System SBOC-C-R2B (546947)
  • Compact Vision System SBOC-C-R2C (546948)
  • Compact Vision System SBOC-C-R3B-WB (552077)
  • Compact Vision System SBOC-C-R3C-WB (552078)
  • Compact Vision System SBOC-M-R1B-H (574642)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-C-R1B (541394)
  • Compact Vision System SBOI-C-R3B-WB (552075)
  • Compact Vision System SBOI-C-R3C-WB (552076)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1 (567347)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1 (567348)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-CMXX (555667)
  • Control block CPX-FEC-1-IE (529041)
  • Controller CECC-D (574415)
  • Controller CECC-LK (574418)
  • Controller CECC-S (574416)
  • Controller CECC-X-M1 (4407603)
  • Controller CECC-X-M1-MV (4407605)
  • Controller CECC-X-M1-MV-S1 (4407606)
  • Controller CECC-X-M1-YJKP (4803891)
  • Controller CECX-X-C1 (553852)
  • Controller CECX-X-M1 (553853)
  • Controller CMXR-C2 (567869)
  • Controller CPX-E-CEC-C1 (5226780)
  • Controller CPX-E-CEC-M1 (5266781)
  • ControllerCPX-E-CEC-C1-EP (4252742)
  • Controller CPX-E-CEC-M1-EP (4252744)
  • Controller CPX-E-CEC-C1-PN (4252741)
  • Controller CPX-E-CEC-M1-PN (4252743)
  • Motor controller CMMO-ST-C5-1-DION (1512317)
  • Motor controller CMMO-ST-C5-1-DIOP (1512316)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Operator unit CDPX-X-A-S-10 (574412)
  • Operator unit CDPX-X-A-W-13 (574413)
  • Operator unit CDPX-X-A-W-4 (574410)
  • Operator unit CDPX-X-A-W-7 (574411)
  • Operator unit FED-1000 (543515)
  • Operator unit FED-2000 (543444)
  • Operator unit FED-3000 (573906)
  • Operator unit FED-301 (543438)
  • Operator unit FED-40 (541998)
  • Operator unit FED-400 (570864)
  • Operator unit FED-50 (533531)
  • Operator unit FED-5000 (543447)
  • Operator unit FED-501 (543440)
  • Operator unit FED-550 (570398)
  • Operator unit FED-60 (541999)
  • Operator unit FED-700 (543442)
  • Operator unit FED-770 (573905)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
Document type:
Configuration
Title Version
FFT – Festo Field Device Tool